Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
£ 0.1407 - £ 0.1563 125000 In stock
5.9 mm
7.9 mm
4.3 mm
19.1 mm
£ 0.2154 - £ 0.2154 Request the lead time here
4.8 mm
6.4 mm
3.1 mm
7.7 mm
£ 0.1337 - £ 0.1486 8890 In stock
5.9 mm
7.9 mm
3.9 mm
15.9 mm
£ 0.1094 - £ 0.1331 1920 In stock
5.9 mm
7.1 mm
4.3 mm
7.9 mm
£ 0.1094 - £ 0.1331 16000 In stock
5.9 mm
7.1 mm
4.3 mm
6.4 mm
£ 0.0807 - £ 0.0825 12600 In stock
4.8 mm
5.5 mm
2.7 mm
4.1 mm
£ 0.1913 - £ 0.1913 Request the lead time here
4.0 mm
6.4 mm
3.2 mm
2.7 mm
£ 0.1204 - £ 0.153 980 In stock
5.9 mm
7.1 mm
4.3 mm
6.4 mm
10028285 £ 0.1094 - £ 0.1331 305 In stock
5.9 mm
7.1 mm
4.3 mm
7.9 mm
£ 0.1204 - £ 0.153 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
£ 0.0807 - £ 0.0825 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
3.0 mm
£ 0.1094 - £ 0.1331 159 In stock
5.9 mm
7.1 mm
4.3 mm
9.5 mm
10028254 £ 0.1094 - £ 0.1331 55145 In stock
5.9 mm
7.1 mm
4.3 mm
4.8 mm
£ 0.1094 - £ 0.1331 44 In stock
5.9 mm
7.1 mm
4.3 mm
12.7 mm
£ 0.1049 - £ 0.1165 1826 In stock
4.7 mm
6.6 mm
3.3 mm
6.4 mm
£ 0.1204 - £ 0.153 798 In stock
5.9 mm
7.1 mm
4.3 mm
4.8 mm
£ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
6.4 mm
10381694 £ 0.0807 - £ 0.0825 5989 In stock
4.8 mm
5.5 mm
2.7 mm
6.1 mm
10381700 £ 0.2069 - £ 0.2069 Request the lead time here
4.8 mm
6.5 mm
3.2 mm
6.1 mm
£ 0.2486 - £ 0.2762 9000 In stock
4.7 mm
6.6 mm
3.3 mm
9.5 mm
  • of 6
Screw & Lock Support 4.3 mm 19.1 mm UL94 V-2 Nylon 6/6

10028728

Price Range
£ 0.1563 - £ 0.1407

Stock Levels
125000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.1 mm 7.7 mm PA

10381731

Price Range
£ 0.2154 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.9 mm 15.9 mm UL94 V-2 Nylon 6/6

10028636

Price Range
£ 0.1486 - £ 0.1337

Stock Levels
8890 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 Nylon 6/6

10028193

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
1920 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028278

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
16000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 2.7 mm 4.1 mm PA

10381663

Price Range
£ 0.0825 - £ 0.0807

Stock Levels
12600 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 2.7 mm PA

10381618

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-0 PA

10028186

Price Range
£ 0.153 - £ 0.1204

Stock Levels
980 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 Nylon 6/6

10028285

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
305 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-0 PA

10028315

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 2.7 mm 3.0 mm PA

10381625

Price Range
£ 0.0825 - £ 0.0807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 4.3 mm 9.5 mm UL94 V-2 Nylon 6/6

10028292

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
159 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-2 Nylon 6/6

10028254

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
55145 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 Nylon 6/6

10028322

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
44 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028582

Price Range
£ 0.1165 - £ 0.1049

Stock Levels
1826 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-0 PA

10028261

Price Range
£ 0.153 - £ 0.1204

Stock Levels
798 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028179

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 2.7 mm 6.1 mm PA

10381694

Price Range
£ 0.0825 - £ 0.0807

Stock Levels
5989 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 6.1 mm PA

10381700

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.5 mm
Screw & Lock Support 3.3 mm 9.5 mm UL94 V-2 Nylon 6/6

10028605

Price Range
£ 0.2762 - £ 0.2486

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm