Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
£ 0.1049 - £ 0.1165 1826 In stock
4.7 mm
6.6 mm
3.3 mm
6.4 mm
£ 0.1204 - £ 0.153 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
3.2 mm
£ 0.1204 - £ 0.153 380 In stock
4.7 mm
6.4 mm
3.2 mm
11.1 mm
10027967 £ 0.0928 - £ 0.1031 28808 In stock
4.7 mm
6.4 mm
3.2 mm
11.1 mm
£ 0.1204 - £ 0.153 5996 In stock
5.9 mm
7.1 mm
3.2 mm
6.4 mm
£ 0.1204 - £ 0.153 980 In stock
5.9 mm
7.1 mm
4.3 mm
6.4 mm
10027905 £ 0.1094 - £ 0.1331 1211 In stock
4.7 mm
6.4 mm
3.2 mm
4.8 mm
£ 0.1094 - £ 0.1331 39955 In stock
5.9 mm
7.1 mm
3.9 mm
22.2 mm
10028124 £ 0.1094 - £ 0.1331 998 In stock
5.9 mm
7.1 mm
4.3 mm
15.9 mm
10028056 £ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
7.9 mm
£ 0.1094 - £ 0.1331 14998 In stock
5.9 mm
7.1 mm
4.3 mm
25.4 mm
£ 0.0936 - £ 0.104 4055 In stock
4.7 mm
6.4 mm
3.2 mm
12.7 mm
£ 0.1094 - £ 0.1331 44 In stock
5.9 mm
7.1 mm
4.3 mm
12.7 mm
£ 0.1094 - £ 0.1331 431 In stock
5.9 mm
7.1 mm
4.3 mm
11.1 mm
£ 0.1221 - £ 0.1357 3953 In stock
4.7 mm
6.6 mm
3.3 mm
15.9 mm
£ 0.1094 - £ 0.1331 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
£ 0.0807 - £ 0.0825 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
5.0 mm
£ 0.2296 - £ 0.2296 Request the lead time here
4.6 mm
6.4 mm
3.2 mm
10.5 mm
£ 0.154 - £ 0.1711 878 In stock
5.9 mm
7.9 mm
3.9 mm
25.4 mm
£ 0.2582 - £ 0.2869 5290 In stock
5.9 mm
7.9 mm
4.3 mm
22.2 mm
  • of 6
Screw & Lock Support 3.3 mm 6.4 mm UL94 V-2 Nylon 6/6

10028582

Price Range
£ 0.1165 - £ 0.1049

Stock Levels
1826 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 3.2 mm 3.2 mm UL94 V-0 PA

10027899

Price Range
£ 0.153 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 11.1 mm UL94 V-0 PA

10027974

Price Range
£ 0.153 - £ 0.1204

Stock Levels
380 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 11.1 mm UL94 V-2 Nylon 6/6

10027967

Price Range
£ 0.1031 - £ 0.0928

Stock Levels
28808 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.2 mm 6.4 mm UL94 V-0 PA

10028049

Price Range
£ 0.153 - £ 0.1204

Stock Levels
5996 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-0 PA

10028186

Price Range
£ 0.153 - £ 0.1204

Stock Levels
980 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.2 mm 4.8 mm UL94 V-2 Nylon 6/6

10027905

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
1211 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 3.9 mm 22.2 mm UL94 V-2 Nylon 6/6

10028018

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
39955 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 Nylon 6/6

10028124

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.9 mm 7.9 mm UL94 V-2 Nylon 6/6

10028056

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 25.4 mm UL94 V-2 Nylon 6/6

10028117

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
14998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.2 mm 12.7 mm UL94 V-2 Nylon 6/6

10027981

Price Range
£ 0.104 - £ 0.0936

Stock Levels
4055 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.4 mm
  • Inside Diameter
    3.2 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 Nylon 6/6

10028322

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
44 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-2 Nylon 6/6

10028308

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
431 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 3.3 mm 15.9 mm UL94 V-2 Nylon 6/6

10028551

Price Range
£ 0.1357 - £ 0.1221

Stock Levels
3953 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    6.6 mm
  • Inside Diameter
    3.3 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-2 Nylon 6/6

10028223

Price Range
£ 0.1331 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.1 mm
  • Inside Diameter
    4.3 mm
Screw & Lock Support 2.7 mm 5.0 mm PA

10381670

Price Range
£ 0.0825 - £ 0.0807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 10.5 mm PA

10381755

Price Range
£ 0.2296 - £ 0.2296

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.9 mm 25.4 mm UL94 V-2 Nylon 6/6

10028650

Price Range
£ 0.1711 - £ 0.154

Stock Levels
878 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    3.9 mm
Screw & Lock Support 4.3 mm 22.2 mm UL94 V-2 Nylon 6/6

10028735

Price Range
£ 0.2869 - £ 0.2582

Stock Levels
5290 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Screw-Fit
  • Body Diameter
    7.9 mm
  • Inside Diameter
    4.3 mm