These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Series Code :SR2765
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 10381649 | £ 0.1913 - £ 0.1913 | Request the lead time here |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.138 in
3.5 mm
|
|
| £ 0.1998 - £ 0.1998 | Request the lead time here |
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
0.122 in
3.1 mm
|
|
0.197 in
5.0 mm
|
||
| £ 0.2466 - £ 0.2466 | Request the lead time here |
0.228 in
5.8 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
|
0.559 in
14.2 mm
|
||
| £ 0.115 - £ 0.1278 | 58 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.1775 - £ 0.1972 | Request the lead time here |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
1 in
25.4 mm
|
||
| 10381694 | £ 0.0807 - £ 0.0825 | 5989 In stock |
0.189 in
4.8 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.24 in
6.1 mm
|
|
| £ 0.108 - £ 0.12 | 1380 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.311 in
7.9 mm
|
||
| £ 0.209 - £ 0.2322 | 2148 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.311 in
7.9 mm
|
||
| £ 0.2394 - £ 0.266 | 14031 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.2225 - £ 0.2225 | Request the lead time here |
0.189 in
4.8 mm
|
0.256 in
6.5 mm
|
0.122 in
3.1 mm
|
|
0.315 in
8.0 mm
|
||
| £ 0.1337 - £ 0.1486 | 8890 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.626 in
15.9 mm
|
||
| 10028711 | £ 0.1535 - £ 0.1705 | Request the lead time here |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.626 in
15.9 mm
|
|
| £ 0.1131 - £ 0.1257 | 6372 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.5 in
12.7 mm
|
||
| £ 0.1295 - £ 0.1439 | 3446 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.5 in
12.7 mm
|
||
| £ 0.1222 - £ 0.1358 | Request the lead time here |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.374 in
9.5 mm
|
||
| £ 0.1366 - £ 0.1518 | 618 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
| £ 0.2486 - £ 0.2762 | 9000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.374 in
9.5 mm
|
||
| £ 0.2551 - £ 0.2551 | Request the lead time here |
0.189 in
4.8 mm
|
0.272 in
6.9 mm
|
0.154 in
3.9 mm
|
|
0.256 in
6.5 mm
|
||
| £ 0.1493 - £ 0.1659 | 9429 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.5 in
12.7 mm
|
||
| £ 0.3082 - £ 0.3252 | Request the lead time here |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue