These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.
The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.
Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Thread Length | View | |
|---|---|---|---|---|---|---|
| £ 0.394 - £ 0.394 | 2974 In stock |
4.8 mm
|
PPA
|
0.512 in
13.0 mm
|
||
| £ 0.394 - £ 0.394 | 277 In stock |
|
PPA
|
0.374 in
9.5 mm
|
||
| £ 0.8462 - £ 0.8462 | 11210 In stock |
|
PPA
|
1.969 in
50.0 mm
|
||
| £ 0.9567 - £ 0.9567 | 5408 In stock |
|
PPA
|
0.984 in
25.0 mm
|
||
| £ 1.4089 - £ 1.4089 | 4000 In stock |
|
PPA
|
1.969 in
50.0 mm
|
||
| £ 0.8929 - £ 0.8929 | 7000 In stock |
|
PPA
|
0.748 in
19.0 mm
|
||
| £ 0.394 - £ 0.394 | 3718 In stock |
|
PPA
|
0.512 in
13.0 mm
|
||
| £ 0.265 - £ 0.265 | 8000 In stock |
|
PPA
|
0.512 in
13.0 mm
|
||
| £ 0.265 - £ 0.265 | 189 In stock |
|
PPA
|
0.374 in
9.5 mm
|
||
| £ 0.394 - £ 0.394 | 372 In stock |
|
PPA
|
0.63 in
16.0 mm
|
||
| £ 0.265 - £ 0.265 | 11489 In stock |
|
PPA
|
0.63 in
16.0 mm
|
||
| £ 0.4762 - £ 0.4762 | 247080 In stock |
|
PPA
|
1.496 in
38.0 mm
|
||
| £ 0.4507 - £ 0.4507 | 22000 In stock |
|
PPA
|
0.866 in
22.0 mm
|
||
| £ 0.394 - £ 0.394 | 18000 In stock |
|
PPA
|
0.374 in
9.5 mm
|
||
| £ 0.4238 - £ 0.4238 | 877 In stock |
|
PPA
|
0.748 in
19.0 mm
|
||
| £ 0.5698 - £ 0.5698 | 169 In stock |
|
PPA
|
0.984 in
25.0 mm
|
||
| £ 0.394 - £ 0.394 | 120 In stock |
|
PPA
|
0.63 in
16.0 mm
|
||
| 10105467 | £ 0.265 - £ 0.265 | 4986 In stock |
|
PPA
|
0.256 in
6.5 mm
|
|
| £ 0.3047 - £ 0.3175 | Request the lead time here |
4.8 mm
|
PPA
|
0.748 in
19.0 mm
|
||
| £ 0.642 - £ 0.669 | Request the lead time here |
6.3 mm
|
PPA
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue