Menu Search

Self Threading PCB Supports

In stock

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
£ 0.1298 - £ 0.1352 2814 In stock
3.2 mm
4.6 mm
7.9 mm
10161197 £ 0.1301 - £ 0.1355 Request the lead time here
3.2 mm
4.6 mm
9.5 mm
10161210 £ 0.1515 - £ 0.1683 595 In stock
3.2 mm
4.6 mm
12.7 mm
£ 0.1318 - £ 0.1373 1998 In stock
3.2 mm
4.6 mm
14.3 mm
10161203 £ 0.1483 - £ 0.1648 2000 In stock
3.2 mm
4.6 mm
11.1 mm
£ 0.0807 - £ 0.1068 Request the lead time here
3.2 mm
4.6 mm
3.2 mm
£ 0.1294 - £ 0.1347 2173 In stock
3.2 mm
4.6 mm
6.4 mm
10161166 £ 0.1285 - £ 0.1338 75 In stock
3.2 mm
4.6 mm
4.8 mm
£ 0.1713 - £ 0.1783 26036 In stock
4.0 mm
6.4 mm
#8,M4
12.7 mm
£ 0.1657 - £ 0.1727 1998 In stock
4.0 mm
6.4 mm
#8,M4
9.5 mm
£ 0.1895 - £ 0.1978 1000 In stock
4.0 mm
6.4 mm
#8,M4
22.2 mm
£ 0.2006 - £ 0.2103 Request the lead time here
4.0 mm
6.4 mm
#8,M4
28.6 mm
Screw & Lock Support 7.9 mm UL94 V-2 Nylon 6/6 Natural

10161180

Price Range
£ 0.1352 - £ 0.1298

Stock Levels
2814 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Distance Across Flats
    4.7 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 9.5 mm UL94 V-2 Nylon 6/6 Natural

10161197

Price Range
£ 0.1355 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Distance Across Flats
    4.7 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 12.7 mm UL94 V-2 Nylon 6/6 Natural

10161210

Price Range
£ 0.1683 - £ 0.1515

Stock Levels
595 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Distance Across Flats
    4.7 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 14.3 mm UL94 V-2 Nylon 6/6 Natural

10161227

Price Range
£ 0.1373 - £ 0.1318

Stock Levels
1998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Distance Across Flats
    4.7 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 11.1 mm UL94 V-2 Nylon 6/6 Natural

10161203

Price Range
£ 0.1648 - £ 0.1483

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Distance Across Flats
    4.7 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 3.2 mm UL94 V-2 Nylon 6/6 Natural

10161159

Price Range
£ 0.1068 - £ 0.0807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Distance Across Flats
    4.7 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 6.4 mm UL94 V-2 Nylon 6/6 Natural

10161173

Price Range
£ 0.1347 - £ 0.1294

Stock Levels
2173 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Distance Across Flats
    4.7 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 4.8 mm UL94 V-2 Nylon 6/6 Natural

10161166

Price Range
£ 0.1338 - £ 0.1285

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Distance Across Flats
    4.7 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 12.7 mm UL94 V-2 Nylon 6/6 Natural

10170335

Price Range
£ 0.1783 - £ 0.1713

Stock Levels
26036 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm
Screw & Lock Support 9.5 mm UL94 V-2 Nylon 6/6 Natural

10170328

Price Range
£ 0.1727 - £ 0.1657

Stock Levels
1998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm
Screw & Lock Support 22.2 mm UL94 V-2 Nylon 6/6 Natural

10170304

Price Range
£ 0.1978 - £ 0.1895

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm
Screw & Lock Support 28.6 mm UL94 V-2 Nylon 6/6 Natural

10170311

Price Range
£ 0.2103 - £ 0.2006

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #8,M4
  • Distance Across Flats
    7.9 mm