Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.
The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).
A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|
| Request the lead time here |
M8
|
2.48 in
63.0 mm
|
|||
| Request the lead time here |
M8
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
M6
|
0.394 in
10.0 mm
|
|||
| 10210659 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
||
| Request the lead time here |
M8
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
M6
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
M5
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M8
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
M6
|
0.63 in
16.0 mm
|
|||
| Request the lead time here |
M6
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
M8
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
M4
|
0.394 in
10.0 mm
|
|||
| 10210550 | Request the lead time here |
M4
|
0.984 in
25.0 mm
|
||
| Request the lead time here |
M4
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
M5
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
M5
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
M5
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
M6
|
1.26 in
32.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue