Menu Search

Sheet Edge Inserts

In stock

Sheet Edge Inserts provide strong threads for metal sheets that are too thin to be tapped. They are fastened to the edges of thin sheets and are a good alternative to self-clinching inserts.

To Install;
1. Install insert notch into the side of the panel opening
2. Rotate spring leg of insert toward the panel. This compresses the spring leg, allowing it to pass through the notch in the panel
3. Leg will snap back to its normal position, securing the insert into the panel.
Please Note: The internal thread requires a screwdriver for installation.

The insert can be removed after installation, by simply pinching the spring legs together and rotating.

  • Material: Polyamide 6/6
  • Colour: Black
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Maximum Panel Thickness View
£ 0.2682 - £ 0.2737 523 In stock
M5
£ 0.1584 - £ 0.1653 1000 In stock
M4
£ 0.2682 - £ 0.2737 1000 In stock
M6
£ 0.2612 - £ 0.2668 6000 In stock
M3
£ 0.15 - £ 0.1556 1000 In stock
6-32
Sheet Edge Insert M5 1.3 mm 2.4 mm PA Black

SEI-4

Price Range
£ 0.2737 - £ 0.2682

Stock Levels
523 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Configuration
    2
  • Full Material
    Nylon 6/6
  • Commodity Code
    3926909790
Sheet Edge Insert M4 1.3 mm 2.3 mm PA Black

SEI-2

Price Range
£ 0.1653 - £ 0.1584

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Configuration
    1
  • Full Material
    Nylon 6/6
  • Commodity Code
    3926909790
Sheet Edge Insert M6 1.3 mm 2.4 mm PA Black

SEI-5

Price Range
£ 0.2737 - £ 0.2682

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Configuration
    2
  • Full Material
    Nylon 6/6
  • Commodity Code
    3926909790
Sheet Edge Insert M3 1.3 mm 2.3 mm PA Black

SEI-3

Price Range
£ 0.2668 - £ 0.2612

Stock Levels
6000 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Configuration
    1
  • Full Material
    Nylon 6/6
  • Commodity Code
    3926909790
Sheet Edge Insert 6-32 1.3 mm 2.4 mm PA Black

SEI-1

Price Range
£ 0.1556 - £ 0.15

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Configuration
    1
  • Full Material
    Nylon 6/6
  • Commodity Code
    3926909790