Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 11.526 - £ 28.8243 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
85.0
|
Standard Thread
|
||
| £ 15.5244 - £ 38.8173 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
145.0
|
Standard Thread
|
||
| £ 14.841 - £ 37.1015 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
125.0
|
Standard Thread
|
||
| £ 4.59 - £ 11.4714 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
65.0
|
Standard Thread
|
||
| £ 20.655 - £ 51.6378 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
85.0
|
Standard Thread
|
||
| £ 5.9568 - £ 14.8924 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
55.0
|
Standard Thread
|
||
| £ 6.9258 - £ 17.3205 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
55.0
|
Standard Thread
|
||
| £ 5.5896 - £ 13.9643 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
75.0
|
Standard Thread
|
||
| £ 12.1788 - £ 30.4539 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
125.0
|
Standard Thread
|
||
| £ 23.3274 - £ 58.3178 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
150.0
|
Standard Thread
|
||
| £ 25.6734 - £ 64.1776 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
120.0
|
Standard Thread
|
||
| £ 12.1788 - £ 30.4539 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
105.0
|
Standard Thread
|
||
| £ 16.6056 - £ 41.5152 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
170.0
|
Standard Thread
|
||
| £ 13.1376 - £ 32.8388 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
105.0
|
Standard Thread
|
||
| £ 8.3946 - £ 20.9788 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
75.0
|
Standard Thread
|
||
| £ 8.9148 - £ 22.2846 | Request the lead time here |
38.0
|
45.0
|
22.0
|
Steel
|
M36
|
200.0
|
Short Thread
|
||
| £ 3.1824 - £ 7.9534 | Request the lead time here |
11.0
|
17.5
|
6.4
|
Steel
|
M10
|
40.0
|
Standard Thread
|
||
| £ 6.783 - £ 16.9644 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
80.0
|
Standard Thread
|
||
| £ 5.6406 - £ 14.1046 | Request the lead time here |
21.0
|
28.5
|
12.5
|
Steel
|
M20
|
45.0
|
Standard Thread
|
||
| £ 0.9996 - £ 2.4928 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
25.0
|
Standard Thread