Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Item Code Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 0.765 - £ 1.9209 Request the lead time here
16.74
24.5
10.0
Steel
M16
70.0
Construction Grade
£ 21.5934 - £ 53.9795 Request the lead time here
32.0
43.0
19.0
Steel
M30
140.0
Standard Thread
£ 25.2348 - £ 63.0984 Request the lead time here
32.0
48.0
19.0
Steel
M30
170.0
Standard Thread
£ 11.6382 - £ 29.0941 Request the lead time here
25.0
36.5
15.0
Steel
M24
105.0
Standard Thread
£ 14.9532 - £ 37.3821 Request the lead time here
21.0
30.5
12.5
Steel
M20
135.0
Standard Thread
£ 17.8806 - £ 44.7096 Request the lead time here
32.0
43.0
19.0
Steel
M30
115.0
Standard Thread
£ 18.0744 - £ 45.1844 Request the lead time here
25.0
36.5
15.0
Steel
M24
145.0
Standard Thread
£ 26.673 - £ 66.6813 Request the lead time here
32.0
48.0
19.0
Steel
M30
190.0
Standard Thread
£ 13.107 - £ 32.7633 Request the lead time here
25.0
36.5
15.0
Steel
M24
115.0
Standard Thread
£ 19.023 - £ 47.5693 Request the lead time here
38.0
49.0
22.0
Steel
M36
75.0
Standard Thread
£ 2.0298 - £ 5.072 Request the lead time here
24.71
33.0
15.0
Steel
M24
80.0
Construction Grade
£ 22.3686 - £ 55.9328 Request the lead time here
32.0
43.0
19.0
Steel
M30
145.0
Standard Thread
£ 17.544 - £ 43.8678 Request the lead time here
32.0
43.0
19.0
Steel
M30
105.0
Standard Thread
£ 0.7446 - £ 1.8669 Request the lead time here
16.74
24.5
10.0
Steel
M16
55.0
Construction Grade
£ 0.7854 - £ 1.9532 Request the lead time here
16.74
24.5
10.0
Steel
M16
80.0
Construction Grade
£ 1.5912 - £ 3.9713 Request the lead time here
20.71
28.5
13.0
Steel
M20
60.0
Construction Grade
£ 27.6216 - £ 69.0662 Request the lead time here
32.0
48.0
19.0
Steel
M30
200.0
Standard Thread
£ 20.145 - £ 50.3644 Request the lead time here
32.0
43.0
19.0
Steel
M30
130.0
Standard Thread
£ 18.411 - £ 46.0153 Request the lead time here
38.0
49.0
22.0
Steel
M36
70.0
Standard Thread
£ 1.836 - £ 4.5864 Request the lead time here
20.71
28.5
13.0
Steel
M20
100.0
Construction Grade
  • of 29
Shoulder Bolt - Hex Head M16 16.74 70.0 Steel

20260026

Price Range
£ 1.9209 - £ 0.765

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    70.0
  • l2
    24.5
Shoulder Bolt - Hex Head M30 32.0 140.0 Steel

20259402

Price Range
£ 53.9795 - £ 21.5934

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    140.0
  • l2
    43.0
Shoulder Bolt - Hex Head M30 32.0 170.0 Steel

20259440

Price Range
£ 63.0984 - £ 25.2348

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    170.0
  • l2
    48.0
Shoulder Bolt - Hex Head M24 25.0 105.0 Steel

20259242

Price Range
£ 29.0941 - £ 11.6382

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    105.0
  • l2
    36.5
Shoulder Bolt - Hex Head M20 21.0 135.0 Steel

20259150

Price Range
£ 37.3821 - £ 14.9532

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    135.0
  • l2
    30.5
Shoulder Bolt - Hex Head M30 32.0 115.0 Steel

20259365

Price Range
£ 44.7096 - £ 17.8806

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    115.0
  • l2
    43.0
Shoulder Bolt - Hex Head M24 25.0 145.0 Steel

20259280

Price Range
£ 45.1844 - £ 18.0744

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    145.0
  • l2
    36.5
Shoulder Bolt - Hex Head M30 32.0 190.0 Steel

20259464

Price Range
£ 66.6813 - £ 26.673

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    190.0
  • l2
    48.0
Shoulder Bolt - Hex Head M24 25.0 115.0 Steel

20259259

Price Range
£ 32.7633 - £ 13.107

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    115.0
  • l2
    36.5
Shoulder Bolt - Hex Head M36 38.0 75.0 Steel

20259495

Price Range
£ 47.5693 - £ 19.023

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    75.0
  • l2
    49.0
Shoulder Bolt - Hex Head M24 24.71 80.0 Steel

20260187

Price Range
£ 5.072 - £ 2.0298

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    80.0
  • l2
    33.0
Shoulder Bolt - Hex Head M30 32.0 145.0 Steel

20259419

Price Range
£ 55.9328 - £ 22.3686

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    145.0
  • l2
    43.0
Shoulder Bolt - Hex Head M30 32.0 105.0 Steel

20259358

Price Range
£ 43.8678 - £ 17.544

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    105.0
  • l2
    43.0
Shoulder Bolt - Hex Head M16 16.74 55.0 Steel

20259990

Price Range
£ 1.8669 - £ 0.7446

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    55.0
  • l2
    24.5
Shoulder Bolt - Hex Head M16 16.74 80.0 Steel

20260033

Price Range
£ 1.9532 - £ 0.7854

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    80.0
  • l2
    24.5
Shoulder Bolt - Hex Head M20 20.71 60.0 Steel

20260071

Price Range
£ 3.9713 - £ 1.5912

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M20
  • d2
    20.71
  • l1
    60.0
  • l2
    28.5
Shoulder Bolt - Hex Head M30 32.0 200.0 Steel

20259471

Price Range
£ 69.0662 - £ 27.6216

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    200.0
  • l2
    48.0
Shoulder Bolt - Hex Head M30 32.0 130.0 Steel

20259389

Price Range
£ 50.3644 - £ 20.145

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    130.0
  • l2
    43.0
Shoulder Bolt - Hex Head M36 38.0 70.0 Steel

20259488

Price Range
£ 46.0153 - £ 18.411

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    70.0
  • l2
    49.0
Shoulder Bolt - Hex Head M20 20.71 100.0 Steel

20260132

Price Range
£ 4.5864 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M20
  • d2
    20.71
  • l1
    100.0
  • l2
    28.5