Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Item Code Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 15.912 - £ 39.7778 Request the lead time here
23.0
34.5
14.0
Steel
M22
150.0
Standard Thread
£ 6.222 - £ 15.5614 Request the lead time here
11.0
19.5
6.4
Steel
M10
100.0
Standard Thread
£ 7.4052 - £ 18.5075 Request the lead time here
23.0
34.5
14.0
Steel
M22
55.0
Standard Thread
£ 4.2126 - £ 10.5433 Request the lead time here
9.0
16.5
5.3
Steel
M8
80.0
Standard Thread
£ 3.3966 - £ 8.4929 Request the lead time here
9.0
16.5
5.3
Steel
M8
65.0
Standard Thread
£ 7.2012 - £ 18.0003 Request the lead time here
19.0
29.5
11.5
Steel
M18
60.0
Standard Thread
£ 8.058 - £ 20.1371 Request the lead time here
19.0
29.5
11.5
Steel
M18
75.0
Standard Thread
£ 18.1866 - £ 45.465 Request the lead time here
21.0
35.5
12.5
Steel
M20
220.0
Standard Thread
£ 11.526 - £ 28.8243 Request the lead time here
23.0
34.5
14.0
Steel
M22
100.0
Standard Thread
£ 11.0976 - £ 27.7452 Request the lead time here
23.0
34.5
14.0
Steel
M22
90.0
Standard Thread
£ 18.87 - £ 47.17 Request the lead time here
17.0
27.0
10.0
Steel
M16
200.0
Standard Thread
£ 7.5582 - £ 18.9068 Request the lead time here
19.0
29.5
11.5
Steel
M18
70.0
Standard Thread
£ 16.7382 - £ 41.839 Request the lead time here
21.0
35.5
12.5
Steel
M20
180.0
Standard Thread
£ 4.5696 - £ 11.4283 Request the lead time here
19.0
27.5
11.5
Steel
M18
45.0
Standard Thread
£ 16.1262 - £ 40.3282 Request the lead time here
21.0
35.5
12.5
Steel
M20
160.0
Standard Thread
£ 1.632 - £ 4.0792 Request the lead time here
9.0
16.5
5.3
Steel
M8
70.0
Standard Thread
£ 12.7908 - £ 31.9647 Request the lead time here
17.0
27.0
10.0
Steel
M16
130.0
Standard Thread
£ 10.506 - £ 26.2559 Request the lead time here
17.0
27.0
11.5
303 Stainless Steel
M16
80.0
Long Thread
£ 18.87 - £ 47.17 Request the lead time here
25.0
41.5
15.0
Steel
M24
200.0
Standard Thread
£ 10.1184 - £ 25.2847 Request the lead time here
23.0
34.5
14.0
Steel
M22
80.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M22 23.0 150.0 Steel

20256999

Price Range
£ 39.7778 - £ 15.912

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    150.0
  • l2
    34.5
Shoulder Bolt - Hex Head M10 11.0 100.0 Steel

20256616

Price Range
£ 15.5614 - £ 6.222

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    100.0
  • l2
    19.5
Shoulder Bolt - Hex Head M22 23.0 55.0 Steel

20256876

Price Range
£ 18.5075 - £ 7.4052

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    55.0
  • l2
    34.5
Shoulder Bolt - Hex Head M8 9.0 80.0 Steel

20256548

Price Range
£ 10.5433 - £ 4.2126

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    80.0
  • l2
    16.5
Shoulder Bolt - Hex Head M8 9.0 65.0 Steel

20256524

Price Range
£ 8.4929 - £ 3.3966

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    65.0
  • l2
    16.5
Shoulder Bolt - Hex Head M18 19.0 60.0 Steel

20256722

Price Range
£ 18.0003 - £ 7.2012

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M18
  • d2
    19.0
  • l1
    60.0
  • l2
    29.5
Shoulder Bolt - Hex Head M18 19.0 75.0 Steel

20256746

Price Range
£ 20.1371 - £ 8.058

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M18
  • d2
    19.0
  • l1
    75.0
  • l2
    29.5
Shoulder Bolt - Hex Head M20 21.0 220.0 Steel

20256838

Price Range
£ 45.465 - £ 18.1866

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    220.0
  • l2
    35.5
Shoulder Bolt - Hex Head M22 23.0 100.0 Steel

20256951

Price Range
£ 28.8243 - £ 11.526

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    100.0
  • l2
    34.5
Shoulder Bolt - Hex Head M22 23.0 90.0 Steel

20256944

Price Range
£ 27.7452 - £ 11.0976

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    90.0
  • l2
    34.5
Shoulder Bolt - Hex Head M16 17.0 200.0 Steel

20256692

Price Range
£ 47.17 - £ 18.87

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    200.0
  • l2
    27.0
Shoulder Bolt - Hex Head M18 19.0 70.0 Steel

20256739

Price Range
£ 18.9068 - £ 7.5582

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M18
  • d2
    19.0
  • l1
    70.0
  • l2
    29.5
Shoulder Bolt - Hex Head M20 21.0 180.0 Steel

20256814

Price Range
£ 41.839 - £ 16.7382

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    180.0
  • l2
    35.5
Shoulder Bolt - Hex Head M18 19.0 45.0 Steel

20256708

Price Range
£ 11.4283 - £ 4.5696

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M18
  • d2
    19.0
  • l1
    45.0
  • l2
    27.5
Shoulder Bolt - Hex Head M20 21.0 160.0 Steel

20256807

Price Range
£ 40.3282 - £ 16.1262

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    160.0
  • l2
    35.5
Shoulder Bolt - Hex Head M8 9.0 70.0 Steel

20256531

Price Range
£ 4.0792 - £ 1.632

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    70.0
  • l2
    16.5
Shoulder Bolt - Hex Head M16 17.0 130.0 Steel

20256661

Price Range
£ 31.9647 - £ 12.7908

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    130.0
  • l2
    27.0
Shoulder Bolt - Hex Head M16 17.0 80.0 303 Stainless Steel

20256487

Price Range
£ 26.2559 - £ 10.506

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M16
  • d2
    17.0
  • l1
    80.0
  • l2
    27.0
Shoulder Bolt - Hex Head M24 25.0 200.0 Steel

20257026

Price Range
£ 47.17 - £ 18.87

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    200.0
  • l2
    41.5
Shoulder Bolt - Hex Head M22 23.0 80.0 Steel

20256920

Price Range
£ 25.2847 - £ 10.1184

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    80.0
  • l2
    34.5