20222406
20222406
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.3993 |
| 100 - 199 | £ 3.06 |
| 200 - 499 | £ 2.7234 |
| 500 - 999 | £ 2.3766 |
| 1000 + | £ 2.04 |
| d1+0|-0.025 | 4.0 |
|---|---|
| l1 005 00 | 10.0 |
| d2 | M3 |
| d3 | 6.0 |
| l2 | 4.0 |
| h1 | 3.0 |
| A/F | 2.0 |
| Drive Type | Hex Drive |
| Material | 416 Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue