These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 1.6626 - £ 2.7642 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
55.0
|
M6
|
||
£ 7.8132 - £ 13.0254 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
Black Steel
|
35.0
|
M16
|
||
£ 2.1318 - £ 3.5598 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
35.0
|
M10
|
||
£ 4.8858 - £ 8.1498 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
35.0
|
M12
|
||
£ 2.1012 - £ 3.4986 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
70.0
|
M5
|
||
£ 19.9512 - £ 33.2597 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
55.0
|
M20
|
||
£ 6.3342 - £ 10.557 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
75.0
|
M5
|
||
£ 3.4782 - £ 5.8038 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
65.0
|
M10
|
||
£ 1.5606 - £ 2.601 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
60.0
|
M5
|
||
£ 2.805 - £ 4.6818 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
65.0
|
M5
|
||
£ 3.8556 - £ 6.4317 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
303 Stainless Steel
|
20.0
|
M6
|
||
£ 2.3052 - £ 3.8418 | Request the lead time here |
8.0
|
4.0
|
5.0
|
9.0
|
303 Stainless Steel
|
6.0
|
M4
|
||
£ 19.4208 - £ 32.3748 | Request the lead time here |
27.0
|
16.0
|
24.0
|
36.0
|
Black Steel
|
45.0
|
M20
|
||
£ 11.5566 - £ 19.2678 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
Black Steel
|
55.0
|
M12
|
||
£ 3.9576 - £ 6.5994 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
75.0
|
M10
|
||
£ 26.7648 - £ 44.6124 | Request the lead time here |
22.0
|
14.0
|
20.0
|
30.0
|
303 Stainless Steel
|
90.0
|
M16
|
||
£ 1.6626 - £ 2.7642 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
55.0
|
M5
|
||
£ 2.0604 - £ 3.4272 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
100.0
|
M6
|
||
£ 5.508 - £ 9.1836 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
60.0
|
M5
|
||
£ 1.5504 - £ 2.5806 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
45.0
|
M6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue