These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l2 | H1 | d1 tol. f9 | D3 | Material | l1 025 | d2 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 3.5598 - £ 5.9364 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
75.0
|
M6
|
||
£ 1.5504 - £ 2.5806 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
45.0
|
M6
|
||
£ 5.508 - £ 9.1836 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
60.0
|
M5
|
||
£ 7.5174 - £ 12.5256 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
110.0
|
M10
|
||
£ 2.1318 - £ 3.5598 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
Black Steel
|
35.0
|
M10
|
||
£ 2.0298 - £ 3.3864 | Request the lead time here |
11.0
|
5.5
|
8.0
|
13.0
|
Black Steel
|
90.0
|
M6
|
||
£ 6.3342 - £ 10.557 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
Black Steel
|
75.0
|
M5
|
||
£ 6.1404 - £ 10.2304 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
75.0
|
M5
|
||
£ 7.3236 - £ 12.2053 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
75.0
|
M8
|
||
£ 10.4856 - £ 17.4823 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
303 Stainless Steel
|
30.0
|
M12
|
||
£ 1.6932 - £ 2.8166 | Request the lead time here |
8.0
|
4.0
|
5.0
|
9.0
|
303 Stainless Steel
|
12.0
|
M4
|
||
£ 12.5358 - £ 20.8925 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
100.0
|
M5
|
||
£ 14.6574 - £ 24.4321 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
35.0
|
M8
|
||
£ 4.8654 - £ 8.1044 | Request the lead time here |
13.0
|
7.0
|
10.0
|
16.0
|
303 Stainless Steel
|
20.0
|
M8
|
||
£ 2.0706 - £ 3.4533 | Request the lead time here |
8.0
|
4.0
|
5.0
|
9.0
|
303 Stainless Steel
|
30.0
|
M4
|
||
£ 12.5358 - £ 20.8925 | Request the lead time here |
9.5
|
4.5
|
6.0
|
10.0
|
303 Stainless Steel
|
90.0
|
M5
|
||
£ 11.5668 - £ 19.2845 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
303 Stainless Steel
|
55.0
|
M12
|
||
£ 12.3114 - £ 20.5148 | Request the lead time here |
18.0
|
11.0
|
16.0
|
24.0
|
303 Stainless Steel
|
45.0
|
M12
|
||
£ 6.5892 - £ 10.975 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
60.0
|
M10
|
||
£ 7.038 - £ 11.7304 | Request the lead time here |
16.0
|
9.0
|
12.0
|
18.0
|
303 Stainless Steel
|
75.0
|
M10
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue