Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Item Code Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 20.5632 - £ 34.2741 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
50.0
M16
£ 3.6006 - £ 5.9976 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
50.0
M12
£ 5.8956 - £ 9.8311 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
30.0
M10
£ 22.6134 - £ 37.6842 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
120.0
M20
£ 3.6108 - £ 6.0109 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
16.0
M5
£ 1.5504 - £ 2.5908 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
60.0
M8
£ 3.8556 - £ 6.4317 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
12.0
M6
£ 1.071 - £ 1.785 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
16.0
M6
£ 5.202 - £ 8.6764 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
50.0
M5
£ 14.5758 - £ 24.2862 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
120.0
M16
£ 12.24 - £ 20.40 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
100.0
M16
£ 6.375 - £ 10.6189 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
50.0
M10
£ 5.1102 - £ 8.5145 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
40.0
M5
£ 18.0948 - £ 30.1625 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
50.0
M20
£ 10.9446 - £ 18.2376 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
80.0
M16
£ 7.7928 - £ 12.9846 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
20.0
M16
£ 3.1212 - £ 5.202 Request the lead time here
7.0
3.0
4.0
7.0
Black Steel
30.0
M3
£ 1.4586 - £ 2.4276 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
100.0
M8
£ 4.3248 - £ 7.2012 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
100.0
M5
£ 1.7238 - £ 2.8764 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
80.0
M6
  • of 12
Shoulder Screw Hex Head 20.0 M16 50.0 22.0 303 Stainless Steel

20229726

Price Range
£ 34.2741 - £ 20.5632

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    50.0
Shoulder Screw Hex Head 16.0 M12 50.0 18.0 Black Steel

20220686

Price Range
£ 5.9976 - £ 3.6006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    50.0
Shoulder Screw Hex Head 12.0 M10 30.0 16.0 303 Stainless Steel

20221157

Price Range
£ 9.8311 - £ 5.8956

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    30.0
Shoulder Screw Hex Head 24.0 M20 120.0 27.0 Black Steel

20220846

Price Range
£ 37.6842 - £ 22.6134

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    120.0
Shoulder Screw Hex Head 6.0 M5 16.0 9.5 303 Stainless Steel

20220969

Price Range
£ 6.0109 - £ 3.6108

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    16.0
Shoulder Screw Hex Head 10.0 M8 60.0 13.0 Black Steel

20220471

Price Range
£ 2.5908 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    60.0
Shoulder Screw Hex Head 8.0 M6 12.0 11.0 303 Stainless Steel

20221041

Price Range
£ 6.4317 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    12.0
Shoulder Screw Hex Head 8.0 M6 16.0 11.0 Black Steel

20220341

Price Range
£ 1.785 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    16.0
Shoulder Screw Hex Head 6.0 M5 50.0 9.5 303 Stainless Steel

20221010

Price Range
£ 8.6764 - £ 5.202

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    50.0
Shoulder Screw Hex Head 20.0 M16 120.0 22.0 Black Steel

20220747

Price Range
£ 24.2862 - £ 14.5758

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    120.0
Shoulder Screw Hex Head 20.0 M16 100.0 22.0 Black Steel

20220730

Price Range
£ 20.40 - £ 12.24

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    100.0
Shoulder Screw Hex Head 12.0 M10 50.0 16.0 303 Stainless Steel

20221171

Price Range
£ 10.6189 - £ 6.375

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    50.0
Shoulder Screw Hex Head 6.0 M5 40.0 9.5 303 Stainless Steel

20221003

Price Range
£ 8.5145 - £ 5.1102

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    40.0
Shoulder Screw Hex Head 24.0 M20 50.0 27.0 Black Steel

20220884

Price Range
£ 30.1625 - £ 18.0948

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    50.0
Shoulder Screw Hex Head 20.0 M16 80.0 22.0 Black Steel

20220815

Price Range
£ 18.2376 - £ 10.9446

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    80.0
Shoulder Screw Hex Head 20.0 M16 20.0 22.0 Black Steel

20220754

Price Range
£ 12.9846 - £ 7.7928

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    20.0
Shoulder Screw Hex Head 4.0 M3 30.0 7.0 Black Steel

20226190

Price Range
£ 5.202 - £ 3.1212

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    4.0
  • d2
    M3
  • D3
    7.0
  • H1
    3.0
  • l1 025
    30.0
Shoulder Screw Hex Head 10.0 M8 100.0 13.0 Black Steel

20223564

Price Range
£ 2.4276 - £ 1.4586

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    100.0
Shoulder Screw Hex Head 6.0 M5 100.0 9.5 Black Steel

20226282

Price Range
£ 7.2012 - £ 4.3248

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    100.0
Shoulder Screw Hex Head 8.0 M6 80.0 11.0 Black Steel

20226350

Price Range
£ 2.8764 - £ 1.7238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    80.0