Menu Search

Shoulder Screws - Slot Head

In production

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel Series Code: SRP0133

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d2 h2 l2 H1 D3 d1 l1 View
£ 2.3868 - £ 3.9821 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
12.0
£ 3.6516 - £ 6.0864 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
14.0
£ 2.142 - £ 3.572 Request the lead time here
M3
0.3
4.0
3.0
6.0
4.0
4.0
£ 4.0698 - £ 6.7879 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
20.0
£ 3.8964 - £ 6.4965 Request the lead time here
M6
1.3
11.0
6.0
12.0
8.0
16.0
£ 2.2134 - £ 3.6907 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
5.0
£ 4.0698 - £ 6.7879 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
30.0
£ 4.284 - £ 7.144 Request the lead time here
M6
1.5
11.0
6.0
12.0
10.0
16.0
£ 3.6516 - £ 6.0864 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
16.0
£ 3.3354 - £ 5.5576 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
8.0
£ 2.6724 - £ 4.4461 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
5.0
£ 2.6724 - £ 4.4461 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
4.0
£ 3.825 - £ 6.3778 Request the lead time here
M6
1.5
11.0
6.0
12.0
10.0
8.0
£ 4.0698 - £ 6.7879 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
25.0
£ 2.8764 - £ 4.8022 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
30.0
£ 2.142 - £ 3.572 Request the lead time here
M3
0.3
4.0
3.0
6.0
4.0
5.0
£ 2.3868 - £ 3.9821 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
14.0
£ 2.2134 - £ 3.6907 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
4.0
£ 6.0384 - £ 10.0685 Request the lead time here
M10
2.4
16.0
8.0
20.0
12.0
16.0
£ 4.1412 - £ 6.9066 Request the lead time here
M6
1.5
11.0
6.0
12.0
10.0
12.0
  • of 2
Shoulder Screw Slotted Drive M4 5.0 12.0 Stainless Steel

20221225

Price Range
£ 3.9821 - £ 2.3868

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    12.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M5 6.0 14.0 Stainless Steel

20221461

Price Range
£ 6.0864 - £ 3.6516

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    14.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M3 4.0 4.0 Stainless Steel

20221188

Price Range
£ 3.572 - £ 2.142

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    4.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw Slotted Drive M5 6.0 20.0 Stainless Steel

20221508

Price Range
£ 6.7879 - £ 4.0698

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    20.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M6 8.0 16.0 Stainless Steel

20221669

Price Range
£ 6.4965 - £ 3.8964

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    16.0
  • d2
    M6
  • D3
    12.0
  • l2
    11.0
Shoulder Screw Slotted Drive M4 5.0 5.0 Stainless Steel

20221942

Price Range
£ 3.6907 - £ 2.2134

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    5.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M5 6.0 30.0 Stainless Steel

20221546

Price Range
£ 6.7879 - £ 4.0698

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    30.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M6 10.0 16.0 Stainless Steel

20221744

Price Range
£ 7.144 - £ 4.284

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    16.0
  • d2
    M6
  • D3
    12.0
  • l2
    11.0
Shoulder Screw Slotted Drive M5 6.0 16.0 Stainless Steel

20221485

Price Range
£ 6.0864 - £ 3.6516

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    16.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M5 6.0 8.0 Stainless Steel

20221416

Price Range
£ 5.5576 - £ 3.3354

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    8.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M5 6.0 5.0 Stainless Steel

20221355

Price Range
£ 4.4461 - £ 2.6724

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    5.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M5 6.0 4.0 Stainless Steel

20221331

Price Range
£ 4.4461 - £ 2.6724

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    4.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M6 10.0 8.0 Stainless Steel

20221690

Price Range
£ 6.3778 - £ 3.825

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    8.0
  • d2
    M6
  • D3
    12.0
  • l2
    11.0
Shoulder Screw Slotted Drive M5 6.0 25.0 Stainless Steel

20221522

Price Range
£ 6.7879 - £ 4.0698

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    25.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M4 5.0 30.0 Stainless Steel

20221317

Price Range
£ 4.8022 - £ 2.8764

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    30.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M3 4.0 5.0 Stainless Steel

20221393

Price Range
£ 3.572 - £ 2.142

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    5.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw Slotted Drive M4 5.0 14.0 Stainless Steel

20221249

Price Range
£ 3.9821 - £ 2.3868

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    14.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M4 5.0 4.0 Stainless Steel

20221928

Price Range
£ 3.6907 - £ 2.2134

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    4.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M10 12.0 16.0 Stainless Steel

20221867

Price Range
£ 10.0685 - £ 6.0384

Stock Levels
Request the lead time here
Attributes
  • d1
    12.0
  • l1
    16.0
  • d2
    M10
  • D3
    20.0
  • l2
    16.0
Shoulder Screw Slotted Drive M6 10.0 12.0 Stainless Steel

20221720

Price Range
£ 6.9066 - £ 4.1412

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    12.0
  • d2
    M6
  • D3
    12.0
  • l2
    11.0