These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Material: Stainless Steel Series Code: SRP0133
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | h2 | l2 | H1 | D3 | d1 | l1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 2.10 - £ 3.5019 | Request the lead time here |
M3
|
0.3
|
4.0
|
3.0
|
6.0
|
4.0
|
8.0
|
||
£ 2.24 - £ 3.7347 | Request the lead time here |
M4
|
0.9
|
5.0
|
4.0
|
8.0
|
5.0
|
8.0
|
||
£ 3.82 - £ 6.3691 | Request the lead time here |
M6
|
1.3
|
11.0
|
6.0
|
12.0
|
8.0
|
10.0
|
||
£ 2.17 - £ 3.6183 | Request the lead time here |
M4
|
0.9
|
5.0
|
4.0
|
8.0
|
5.0
|
5.0
|
||
£ 2.62 - £ 4.3589 | Request the lead time here |
M5
|
1.2
|
6.0
|
5.0
|
10.0
|
6.0
|
5.0
|
||
£ 4.20 - £ 7.0039 | Request the lead time here |
M6
|
1.5
|
11.0
|
6.0
|
12.0
|
10.0
|
16.0
|
||
£ 5.48 - £ 9.1305 | Request the lead time here |
M10
|
2.4
|
16.0
|
8.0
|
20.0
|
12.0
|
12.0
|
||
£ 2.17 - £ 3.6183 | Request the lead time here |
M3
|
0.3
|
4.0
|
3.0
|
6.0
|
4.0
|
10.0
|
||
£ 3.58 - £ 5.9671 | Request the lead time here |
M5
|
1.2
|
6.0
|
5.0
|
10.0
|
6.0
|
16.0
|
||
£ 2.34 - £ 3.904 | Request the lead time here |
M4
|
0.9
|
5.0
|
4.0
|
8.0
|
5.0
|
12.0
|
||
£ 2.34 - £ 3.904 | Request the lead time here |
M4
|
0.9
|
5.0
|
4.0
|
8.0
|
5.0
|
10.0
|
||
£ 2.82 - £ 4.7081 | Request the lead time here |
M4
|
0.9
|
5.0
|
4.0
|
8.0
|
5.0
|
30.0
|
||
£ 2.10 - £ 3.5019 | Request the lead time here |
M3
|
0.3
|
4.0
|
3.0
|
6.0
|
4.0
|
5.0
|
||
£ 2.62 - £ 4.3589 | Request the lead time here |
M5
|
1.2
|
6.0
|
5.0
|
10.0
|
6.0
|
6.0
|
||
£ 3.99 - £ 6.6548 | Request the lead time here |
M5
|
1.2
|
6.0
|
5.0
|
10.0
|
6.0
|
20.0
|
||
£ 3.82 - £ 6.3691 | Request the lead time here |
M6
|
1.3
|
11.0
|
6.0
|
12.0
|
8.0
|
16.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue