Menu Search

Shoulder Screws - Ultra Low Head

In stock

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
£ 3.162 - £ 4.5108 Request the lead time here
M4
5.0
1.3
10.0
Blackened Stainless 316
5.0
2.5
£ 8.976 - £ 12.8204 Request the lead time here
M8
10.0
2.7
50.0
316 Stainless Steel
12.0
5.0
£ 5.202 - £ 7.4354 Request the lead time here
M6
8.0
2.0
10.0
Blackened Stainless 316
11.0
4.0
£ 8.109 - £ 11.5901 Request the lead time here
M10
12.0
3.5
16.0
Blackened Stainless 316
16.0
6.0
£ 2.958 - £ 4.2195 Request the lead time here
M4
5.0
1.3
4.0
Blackened Stainless 316
5.0
2.5
£ 5.457 - £ 7.7915 Request the lead time here
M5
6.0
1.7
25.0
Blackened Stainless 316
6.0
3.0
£ 6.6402 - £ 9.4858 Request the lead time here
M8
10.0
2.7
30.0
316 Stainless Steel
12.0
5.0
£ 5.865 - £ 8.3742 Request the lead time here
M6
8.0
2.0
20.0
Blackened Stainless 316
11.0
4.0
£ 7.4562 - £ 10.6513 Request the lead time here
M10
12.0
3.5
12.0
Blackened Stainless 316
16.0
6.0
£ 9.7104 - £ 13.878 Request the lead time here
M10
12.0
3.5
40.0
Blackened Stainless 316
16.0
6.0
£ 9.7104 - £ 13.878 Request the lead time here
M10
12.0
3.5
50.0
Blackened Stainless 316
16.0
6.0
£ 4.9164 - £ 7.0253 Request the lead time here
M5
6.0
1.7
10.0
Blackened Stainless 316
6.0
3.0
£ 7.6194 - £ 10.8887 Request the lead time here
M10
12.0
3.5
16.0
316 Stainless Steel
16.0
6.0
£ 5.5284 - £ 7.8994 Request the lead time here
M8
10.0
2.7
12.0
Blackened Stainless 316
12.0
5.0
£ 5.1714 - £ 7.3814 Request the lead time here
M5
6.0
1.7
30.0
316 Stainless Steel
6.0
3.0
£ 5.2428 - £ 7.4893 Request the lead time here
M8
10.0
2.7
12.0
316 Stainless Steel
12.0
5.0
£ 3.8556 - £ 5.5037 Request the lead time here
M4
5.0
1.3
20.0
Blackened Stainless 316
5.0
2.5
£ 2.7846 - £ 3.9821 Request the lead time here
M3
4.0
1.3
12.0
316 Stainless Steel
4.0
2.0
£ 5.1204 - £ 7.3167 Request the lead time here
M8
10.0
2.7
8.0
Blackened Stainless 316
12.0
5.0
£ 5.457 - £ 7.7915 Request the lead time here
M5
6.0
1.7
30.0
Blackened Stainless 316
6.0
3.0
  • of 9
Shoulder Screw M4 5.0 10.0 Blackened Stainless 316

20232573

Price Range
£ 4.5108 - £ 3.162

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    10.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M8 10.0 50.0 316 Stainless Steel

20232368

Price Range
£ 12.8204 - £ 8.976

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    50.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M6 8.0 10.0 Blackened Stainless 316

20232719

Price Range
£ 7.4354 - £ 5.202

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    10.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M10 12.0 16.0 Blackened Stainless 316

20232887

Price Range
£ 11.5901 - £ 8.109

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M4 5.0 4.0 Blackened Stainless 316

20232535

Price Range
£ 4.2195 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    4.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 25.0 Blackened Stainless 316

20235437

Price Range
£ 7.7915 - £ 5.457

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M8 10.0 30.0 316 Stainless Steel

20232344

Price Range
£ 9.4858 - £ 6.6402

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M6 8.0 20.0 Blackened Stainless 316

20232740

Price Range
£ 8.3742 - £ 5.865

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    20.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M10 12.0 12.0 Blackened Stainless 316

20232870

Price Range
£ 10.6513 - £ 7.4562

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    12.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M10 12.0 40.0 Blackened Stainless 316

20232924

Price Range
£ 13.878 - £ 9.7104

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    40.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M10 12.0 50.0 Blackened Stainless 316

20232931

Price Range
£ 13.878 - £ 9.7104

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    50.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M5 6.0 10.0 Blackened Stainless 316

20232658

Price Range
£ 7.0253 - £ 4.9164

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    10.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M10 12.0 16.0 316 Stainless Steel

20232399

Price Range
£ 10.8887 - £ 7.6194

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 12.0 Blackened Stainless 316

20232795

Price Range
£ 7.8994 - £ 5.5284

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M5 6.0 30.0 316 Stainless Steel

20235376

Price Range
£ 7.3814 - £ 5.1714

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M8 10.0 12.0 316 Stainless Steel

20232306

Price Range
£ 7.4893 - £ 5.2428

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M4 5.0 20.0 Blackened Stainless 316

20232603

Price Range
£ 5.5037 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    20.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M3 4.0 12.0 316 Stainless Steel

20228989

Price Range
£ 3.9821 - £ 2.7846

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    12.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M8 10.0 8.0 Blackened Stainless 316

20232771

Price Range
£ 7.3167 - £ 5.1204

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M5 6.0 30.0 Blackened Stainless 316

20235444

Price Range
£ 7.7915 - £ 5.457

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0