Menu Search

Shoulder Screws - Ultra Low Head

In production

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.0
1.3
12.0
303 Stainless Steel
4.0
2.0
£ 6.6616 - £ 9.5166 Request the lead time here
M10
12.0
3.5
40.0
303 Stainless Steel
16.0
6.0
£ 5.5406 - £ 7.9152 Request the lead time here
M10
12.0
3.5
20.0
303 Stainless Steel
16.0
6.0
£ 6.6616 - £ 9.5166 Request the lead time here
M10
12.0
3.5
30.0
303 Stainless Steel
16.0
6.0
£ 4.8409 - £ 6.9156 Request the lead time here
M8
10.0
2.7
30.0
303 Stainless Steel
12.0
5.0
£ 4.6838 - £ 6.6912 Request the lead time here
M6
8.0
2.0
40.0
303 Stainless Steel
11.0
4.0
£ 3.5271 - £ 5.0388 Request the lead time here
M8
10.0
2.7
8.0
303 Stainless Steel
12.0
5.0
£ 6.6616 - £ 9.5166 Request the lead time here
M10
12.0
3.5
25.0
303 Stainless Steel
16.0
6.0
£ 3.7556 - £ 5.3652 Request the lead time here
M5
6.0
1.7
40.0
303 Stainless Steel
6.0
3.0
£ 3.9484 - £ 5.6406 Request the lead time here
M8
10.0
2.7
16.0
303 Stainless Steel
12.0
5.0
£ 2.6346 - £ 3.7638 Request the lead time here
M4
5.0
1.3
30.0
303 Stainless Steel
5.0
2.5
£ 3.7556 - £ 5.3652 Request the lead time here
M5
6.0
1.7
30.0
303 Stainless Steel
6.0
3.0
£ 5.1122 - £ 7.3032 Request the lead time here
M10
12.0
3.5
12.0
303 Stainless Steel
16.0
6.0
£ 3.7984 - £ 5.4264 Request the lead time here
M8
10.0
2.7
12.0
303 Stainless Steel
12.0
5.0
£ 2.6346 - £ 3.7638 Request the lead time here
M4
5.0
1.3
25.0
303 Stainless Steel
5.0
2.5
£ 2.6346 - £ 3.7638 Request the lead time here
M4
5.0
1.3
40.0
303 Stainless Steel
5.0
2.5
£ 4.8409 - £ 6.9156 Request the lead time here
M8
10.0
2.7
25.0
303 Stainless Steel
12.0
5.0
£ 5.6548 - £ 8.0784 Request the lead time here
M8
10.0
2.7
40.0
303 Stainless Steel
12.0
5.0
£ 3.7556 - £ 5.3652 Request the lead time here
M8
10.0
2.7
10.0
303 Stainless Steel
12.0
5.0
£ 4.5696 - £ 6.528 Request the lead time here
M6
8.0
2.0
25.0
303 Stainless Steel
11.0
4.0
  • of 9
Shoulder Screw M3 4.0 12.0 303 Stainless Steel

20144746

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    12.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M10 12.0 40.0 303 Stainless Steel

20144944

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    40.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M10 12.0 20.0 303 Stainless Steel

20144913

Price Range
£ 7.9152 - £ 5.5406

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M10 12.0 30.0 303 Stainless Steel

20144937

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 30.0 303 Stainless Steel

20144852

Price Range
£ 6.9156 - £ 4.8409

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M6 8.0 40.0 303 Stainless Steel

20144784

Price Range
£ 6.6912 - £ 4.6838

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M8 10.0 8.0 303 Stainless Steel

20144791

Price Range
£ 5.0388 - £ 3.5271

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 25.0 303 Stainless Steel

20144920

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    25.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M5 6.0 40.0 303 Stainless Steel

20145507

Price Range
£ 5.3652 - £ 3.7556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    40.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M8 10.0 16.0 303 Stainless Steel

20144821

Price Range
£ 5.6406 - £ 3.9484

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    16.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M4 5.0 30.0 303 Stainless Steel

20145460

Price Range
£ 3.7638 - £ 2.6346

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 30.0 303 Stainless Steel

20145491

Price Range
£ 5.3652 - £ 3.7556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M10 12.0 12.0 303 Stainless Steel

20144890

Price Range
£ 7.3032 - £ 5.1122

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    12.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 12.0 303 Stainless Steel

20144814

Price Range
£ 5.4264 - £ 3.7984

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M4 5.0 25.0 303 Stainless Steel

20145453

Price Range
£ 3.7638 - £ 2.6346

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M4 5.0 40.0 303 Stainless Steel

20145477

Price Range
£ 3.7638 - £ 2.6346

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    40.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M8 10.0 25.0 303 Stainless Steel

20144845

Price Range
£ 6.9156 - £ 4.8409

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    25.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M8 10.0 40.0 303 Stainless Steel

20144869

Price Range
£ 8.0784 - £ 5.6548

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    40.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M8 10.0 10.0 303 Stainless Steel

20144807

Price Range
£ 5.3652 - £ 3.7556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M6 8.0 25.0 303 Stainless Steel

20145514

Price Range
£ 6.528 - £ 4.5696

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0