Menu Search

Shoulder Screws - Ultra Low Head

In production

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
£ 2.2848 - £ 3.264 Request the lead time here
M4
5.0
1.3
16.0
303 Stainless Steel
5.0
2.5
£ 2.4418 - £ 3.4884 Request the lead time here
M5
6.0
1.7
4.0
303 Stainless Steel
6.0
3.0
£ 3.37 - £ 4.8144 Request the lead time here
M5
6.0
1.7
16.0
303 Stainless Steel
6.0
3.0
£ 1.9777 - £ 2.8254 Request the lead time here
M3
4.0
1.3
4.0
303 Stainless Steel
4.0
2.0
£ 1.9777 - £ 2.8254 Request the lead time here
M3
4.0
1.3
5.0
303 Stainless Steel
4.0
2.0
£ 2.1705 - £ 3.1008 Request the lead time here
M4
5.0
1.3
12.0
303 Stainless Steel
5.0
2.5
£ 3.37 - £ 4.8144 Request the lead time here
M5
6.0
1.7
10.0
303 Stainless Steel
6.0
3.0
£ 3.0487 - £ 4.3554 Request the lead time here
M6
8.0
2.0
8.0
303 Stainless Steel
11.0
4.0
£ 2.9416 - £ 4.2024 Request the lead time here
M6
8.0
2.0
6.0
303 Stainless Steel
11.0
4.0
£ 6.6616 - £ 9.5166 Request the lead time here
M10
12.0
3.5
25.0
303 Stainless Steel
16.0
6.0
£ 3.7556 - £ 5.3652 Request the lead time here
M5
6.0
1.7
40.0
303 Stainless Steel
6.0
3.0
£ 4.4553 - £ 6.3648 Request the lead time here
M8
10.0
2.7
20.0
303 Stainless Steel
12.0
5.0
£ 6.6616 - £ 9.5166 Request the lead time here
M10
12.0
3.5
50.0
303 Stainless Steel
16.0
6.0
£ 3.7556 - £ 5.3652 Request the lead time here
M8
10.0
2.7
10.0
303 Stainless Steel
12.0
5.0
£ 5.6548 - £ 8.0784 Request the lead time here
M8
10.0
2.7
40.0
303 Stainless Steel
12.0
5.0
£ 3.7556 - £ 5.3652 Request the lead time here
M5
6.0
1.7
30.0
303 Stainless Steel
6.0
3.0
£ 3.7556 - £ 5.3652 Request the lead time here
M5
6.0
1.7
25.0
303 Stainless Steel
6.0
3.0
£ 5.1122 - £ 7.3032 Request the lead time here
M10
12.0
3.5
12.0
303 Stainless Steel
16.0
6.0
£ 5.5406 - £ 7.9152 Request the lead time here
M10
12.0
3.5
16.0
303 Stainless Steel
16.0
6.0
£ 4.6838 - £ 6.6912 Request the lead time here
M6
8.0
2.0
40.0
303 Stainless Steel
11.0
4.0
  • of 9
Shoulder Screw M4 5.0 16.0 303 Stainless Steel

20142728

Price Range
£ 3.264 - £ 2.2848

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    16.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 4.0 303 Stainless Steel

20142742

Price Range
£ 3.4884 - £ 2.4418

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    4.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M5 6.0 16.0 303 Stainless Steel

20142803

Price Range
£ 4.8144 - £ 3.37

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    16.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M3 4.0 4.0 303 Stainless Steel

20142612

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    4.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M3 4.0 5.0 303 Stainless Steel

20142629

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    5.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M4 5.0 12.0 303 Stainless Steel

20142711

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    12.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 10.0 303 Stainless Steel

20142780

Price Range
£ 4.8144 - £ 3.37

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    10.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 8.0 303 Stainless Steel

20142834

Price Range
£ 4.3554 - £ 3.0487

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M6 8.0 6.0 303 Stainless Steel

20142827

Price Range
£ 4.2024 - £ 2.9416

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    6.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M10 12.0 25.0 303 Stainless Steel

20144920

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    25.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M5 6.0 40.0 303 Stainless Steel

20145507

Price Range
£ 5.3652 - £ 3.7556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    40.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M8 10.0 20.0 303 Stainless Steel

20144838

Price Range
£ 6.3648 - £ 4.4553

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    20.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 50.0 303 Stainless Steel

20144951

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    50.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 10.0 303 Stainless Steel

20144807

Price Range
£ 5.3652 - £ 3.7556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M8 10.0 40.0 303 Stainless Steel

20144869

Price Range
£ 8.0784 - £ 5.6548

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    40.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M5 6.0 30.0 303 Stainless Steel

20145491

Price Range
£ 5.3652 - £ 3.7556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M5 6.0 25.0 303 Stainless Steel

20145484

Price Range
£ 5.3652 - £ 3.7556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M10 12.0 12.0 303 Stainless Steel

20144890

Price Range
£ 7.3032 - £ 5.1122

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    12.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M10 12.0 16.0 303 Stainless Steel

20144906

Price Range
£ 7.9152 - £ 5.5406

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M6 8.0 40.0 303 Stainless Steel

20144784

Price Range
£ 6.6912 - £ 4.6838

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0