Menu Search

Shoulder Screws - Ultra Low Head

In production

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
£ 2.8662 - £ 4.1008 Request the lead time here
M3
4.0
1.3
6.0
Blackened Stainless 316
4.0
2.0
£ 7.0074 - £ 10.0146 Request the lead time here
M8
10.0
2.7
25.0
Blackened Stainless 316
12.0
5.0
£ 3.8556 - £ 5.5037 Request the lead time here
M4
5.0
1.3
20.0
Blackened Stainless 316
5.0
2.5
£ 7.6194 - £ 10.8887 Request the lead time here
M10
12.0
3.5
20.0
316 Stainless Steel
16.0
6.0
£ 5.202 - £ 7.4354 Request the lead time here
M6
8.0
2.0
8.0
Blackened Stainless 316
11.0
4.0
£ 4.9164 - £ 7.0253 Request the lead time here
M5
6.0
1.7
10.0
Blackened Stainless 316
6.0
3.0
£ 6.8034 - £ 9.7232 Request the lead time here
M6
8.0
2.0
30.0
Blackened Stainless 316
11.0
4.0
£ 5.457 - £ 7.7915 Request the lead time here
M5
6.0
1.7
30.0
Blackened Stainless 316
6.0
3.0
£ 3.6006 - £ 5.1475 Request the lead time here
M5
6.0
1.7
6.0
Blackened Stainless 316
6.0
3.0
£ 2.958 - £ 4.2195 Request the lead time here
M3
4.0
1.3
20.0
Blackened Stainless 316
4.0
2.0
£ 2.7846 - £ 3.9821 Request the lead time here
M4
5.0
1.3
5.0
316 Stainless Steel
5.0
2.5
£ 2.907 - £ 4.1547 Request the lead time here
M6
8.0
2.0
16.0
316 Stainless Steel
11.0
4.0
£ 2.958 - £ 4.2195 Request the lead time here
M4
5.0
1.3
4.0
Blackened Stainless 316
5.0
2.5
£ 8.109 - £ 11.5901 Request the lead time here
M10
12.0
3.5
16.0
Blackened Stainless 316
16.0
6.0
£ 3.162 - £ 4.5108 Request the lead time here
M4
5.0
1.3
12.0
Blackened Stainless 316
5.0
2.5
£ 5.457 - £ 7.7915 Request the lead time here
M8
10.0
2.7
10.0
Blackened Stainless 316
12.0
5.0
£ 9.7104 - £ 13.878 Request the lead time here
M10
12.0
3.5
40.0
Blackened Stainless 316
16.0
6.0
£ 3.8556 - £ 5.5037 Request the lead time here
M4
5.0
1.3
30.0
Blackened Stainless 316
5.0
2.5
£ 5.1714 - £ 7.3814 Request the lead time here
M5
6.0
1.7
30.0
316 Stainless Steel
6.0
3.0
£ 9.18 - £ 13.1117 Request the lead time here
M10
12.0
3.5
50.0
316 Stainless Steel
16.0
6.0
  • of 9
Shoulder Screw M3 4.0 6.0 Blackened Stainless 316

20232474

Price Range
£ 4.1008 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    6.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M8 10.0 25.0 Blackened Stainless 316

20232825

Price Range
£ 10.0146 - £ 7.0074

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    25.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M4 5.0 20.0 Blackened Stainless 316

20232603

Price Range
£ 5.5037 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    20.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M10 12.0 20.0 316 Stainless Steel

20232405

Price Range
£ 10.8887 - £ 7.6194

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M6 8.0 8.0 Blackened Stainless 316

20232702

Price Range
£ 7.4354 - £ 5.202

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M5 6.0 10.0 Blackened Stainless 316

20232658

Price Range
£ 7.0253 - £ 4.9164

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    10.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 30.0 Blackened Stainless 316

20232757

Price Range
£ 9.7232 - £ 6.8034

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    30.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M5 6.0 30.0 Blackened Stainless 316

20235444

Price Range
£ 7.7915 - £ 5.457

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M5 6.0 6.0 Blackened Stainless 316

20232634

Price Range
£ 5.1475 - £ 3.6006

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    6.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M3 4.0 20.0 Blackened Stainless 316

20232528

Price Range
£ 4.2195 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    20.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M4 5.0 5.0 316 Stainless Steel

20224820

Price Range
£ 3.9821 - £ 2.7846

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M6 8.0 16.0 316 Stainless Steel

20225018

Price Range
£ 4.1547 - £ 2.907

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    16.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M4 5.0 4.0 Blackened Stainless 316

20232535

Price Range
£ 4.2195 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    4.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M10 12.0 16.0 Blackened Stainless 316

20232887

Price Range
£ 11.5901 - £ 8.109

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M4 5.0 12.0 Blackened Stainless 316

20232580

Price Range
£ 4.5108 - £ 3.162

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    12.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M8 10.0 10.0 Blackened Stainless 316

20232788

Price Range
£ 7.7915 - £ 5.457

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 40.0 Blackened Stainless 316

20232924

Price Range
£ 13.878 - £ 9.7104

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    40.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M4 5.0 30.0 Blackened Stainless 316

20235413

Price Range
£ 5.5037 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 30.0 316 Stainless Steel

20235376

Price Range
£ 7.3814 - £ 5.1714

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    30.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M10 12.0 50.0 316 Stainless Steel

20232443

Price Range
£ 13.1117 - £ 9.18

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    50.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0