Menu Search

Shoulder Screws - Ultra Low Head

In production

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
£ 2.958 - £ 4.2195 Request the lead time here
M4
5.0
1.3
5.0
Blackened Stainless 316
5.0
2.5
£ 3.6006 - £ 5.1475 Request the lead time here
M5
6.0
1.7
4.0
Blackened Stainless 316
6.0
3.0
£ 6.4362 - £ 9.1944 Request the lead time here
M6
8.0
2.0
30.0
316 Stainless Steel
11.0
4.0
£ 3.8556 - £ 5.5037 Request the lead time here
M4
5.0
1.3
25.0
Blackened Stainless 316
5.0
2.5
£ 6.4362 - £ 9.1944 Request the lead time here
M6
8.0
2.0
40.0
316 Stainless Steel
11.0
4.0
£ 9.7104 - £ 13.878 Request the lead time here
M10
12.0
3.5
40.0
Blackened Stainless 316
16.0
6.0
£ 2.8662 - £ 4.1008 Request the lead time here
M3
4.0
1.3
5.0
Blackened Stainless 316
4.0
2.0
£ 9.18 - £ 13.1117 Request the lead time here
M10
12.0
3.5
30.0
316 Stainless Steel
16.0
6.0
£ 2.8662 - £ 4.1008 Request the lead time here
M3
4.0
1.3
8.0
Blackened Stainless 316
4.0
2.0
£ 7.4562 - £ 10.6513 Request the lead time here
M10
12.0
3.5
12.0
Blackened Stainless 316
16.0
6.0
£ 8.976 - £ 12.8204 Request the lead time here
M8
10.0
2.7
50.0
316 Stainless Steel
12.0
5.0
£ 4.8348 - £ 6.9066 Request the lead time here
M8
10.0
2.7
8.0
316 Stainless Steel
12.0
5.0
£ 6.6402 - £ 9.4858 Request the lead time here
M8
10.0
2.7
25.0
316 Stainless Steel
12.0
5.0
£ 9.7104 - £ 13.878 Request the lead time here
M10
12.0
3.5
30.0
Blackened Stainless 316
16.0
6.0
£ 6.0996 - £ 8.7196 Request the lead time here
M8
10.0
2.7
20.0
316 Stainless Steel
12.0
5.0
£ 5.457 - £ 7.7915 Request the lead time here
M5
6.0
1.7
20.0
Blackened Stainless 316
6.0
3.0
£ 3.6006 - £ 5.1475 Request the lead time here
M5
6.0
1.7
5.0
Blackened Stainless 316
6.0
3.0
£ 3.6006 - £ 5.1475 Request the lead time here
M4
5.0
1.3
30.0
316 Stainless Steel
5.0
2.5
£ 2.958 - £ 4.2195 Request the lead time here
M3
4.0
1.3
20.0
Blackened Stainless 316
4.0
2.0
£ 6.273 - £ 8.957 Request the lead time here
M6
8.0
2.0
25.0
316 Stainless Steel
11.0
4.0
  • of 9
Shoulder Screw M4 5.0 5.0 Blackened Stainless 316

20232542

Price Range
£ 4.2195 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M5 6.0 4.0 Blackened Stainless 316

20232610

Price Range
£ 5.1475 - £ 3.6006

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    4.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 30.0 316 Stainless Steel

20232269

Price Range
£ 9.1944 - £ 6.4362

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    30.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M4 5.0 25.0 Blackened Stainless 316

20235406

Price Range
£ 5.5037 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M6 8.0 40.0 316 Stainless Steel

20232276

Price Range
£ 9.1944 - £ 6.4362

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M10 12.0 40.0 Blackened Stainless 316

20232924

Price Range
£ 13.878 - £ 9.7104

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    40.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M3 4.0 5.0 Blackened Stainless 316

20232467

Price Range
£ 4.1008 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    5.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M10 12.0 30.0 316 Stainless Steel

20232429

Price Range
£ 13.1117 - £ 9.18

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M3 4.0 8.0 Blackened Stainless 316

20232481

Price Range
£ 4.1008 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    8.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M10 12.0 12.0 Blackened Stainless 316

20232870

Price Range
£ 10.6513 - £ 7.4562

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    12.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 50.0 316 Stainless Steel

20232368

Price Range
£ 12.8204 - £ 8.976

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    50.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M8 10.0 8.0 316 Stainless Steel

20232283

Price Range
£ 6.9066 - £ 4.8348

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M8 10.0 25.0 316 Stainless Steel

20232337

Price Range
£ 9.4858 - £ 6.6402

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    25.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 30.0 Blackened Stainless 316

20232917

Price Range
£ 13.878 - £ 9.7104

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 20.0 316 Stainless Steel

20232320

Price Range
£ 8.7196 - £ 6.0996

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    20.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M5 6.0 20.0 Blackened Stainless 316

20232689

Price Range
£ 7.7915 - £ 5.457

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    20.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M5 6.0 5.0 Blackened Stainless 316

20232627

Price Range
£ 5.1475 - £ 3.6006

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    5.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M4 5.0 30.0 316 Stainless Steel

20235345

Price Range
£ 5.1475 - £ 3.6006

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M3 4.0 20.0 Blackened Stainless 316

20232528

Price Range
£ 4.2195 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    20.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M6 8.0 25.0 316 Stainless Steel

20235390

Price Range
£ 8.957 - £ 6.273

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0