Menu Search

Silicone Coated Grub Screws

In stock

A Grub Screw is a screw fastening solution commonly used for joining one component securely to another. They have a unique design that allows them to facilitate secure gripping or joining without using a nut; this differs from a standard bolt and screw assembly. The grub screw is fully threaded and can be driven into existing tapped and socket holes, avoiding any need to create new holes.

Our range is made from Mild Steel with a Silicone coating - making them ideal for masking applications. They are particularly suitable for aggressive shot blasting and high temperature powder coating applications. What's more; these Grub Screws can be securely fixed and are easily applied or removed with the use use of an Allen Key (not included).

  • Material: Mild Steel with Silicone coating
  • Colours: Black, Blue, Red and Yellow
  • Maximum Operating Temperature: 250C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Pitch/TPI Colour Thread Length Thread Standard View
£ 1.1329 - £ 1.515 4156 In stock
30.0 mm
M20
2.5 mm
Blue
15.0 mm
Metric Threads
10354933 £ 0.9049 - £ 1.2095 1168 In stock
35.0 mm
M18
2.5 mm
Yellow
25.0 mm
Metric Threads
10354926 £ 0.6783 - £ 0.9065 2148 In stock
30.0 mm
M16
2.0 mm
Red
20.0 mm
Metric Threads
£ 1.5105 - £ 2.02 2290 In stock
33.0 mm
M24
3.0 mm
Black
20.0 mm
Metric Threads
Silicone Coated Grub Screws 30.0 mm Blue

10354940

Price Range
£ 1.515 - £ 1.1329

Stock Levels
4156 In stock
Attributes
  • H
    30.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M20
  • Thread Standard
    Metric Threads
  • Pitch/TPI
    2.5 mm
Silicone Coated Grub Screws 35.0 mm Yellow

10354933

Price Range
£ 1.2095 - £ 0.9049

Stock Levels
1168 In stock
Attributes
  • H
    35.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M18
  • Thread Standard
    Metric Threads
  • Pitch/TPI
    2.5 mm
Silicone Coated Grub Screws 30.0 mm Red

10354926

Price Range
£ 0.9065 - £ 0.6783

Stock Levels
2148 In stock
Attributes
  • H
    30.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M16
  • Thread Standard
    Metric Threads
  • Pitch/TPI
    2.0 mm
Silicone Coated Grub Screws 33.0 mm Black

10354957

Price Range
£ 2.02 - £ 1.5105

Stock Levels
2290 In stock
Attributes
  • H
    33.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M24
  • Thread Standard
    Metric Threads
  • Pitch/TPI
    3.0 mm