Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Groove Single Sided Suction Cups are easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.
The groove on the back of the suction cup is designed to fit securely into a bracket or mounting object, creating a stable and secure hold.
They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Cup Diameter | View | |
---|---|---|---|---|---|
£ 0.6222 - £ 1.9427 | Request the lead time here |
Clear
|
1.969 in
50.0 mm
|
||
£ 0.3302 - £ 0.8159 | Request the lead time here |
Clear
|
2.48 in
63.0 mm
|
||
£ 0.2097 - £ 0.4624 | Request the lead time here |
Black
|
1.772 in
45.0 mm
|
||
464780 | £ 0.0785 - £ 0.1942 | 450 In stock |
Clear
|
0.748 in
19.0 mm
|
|
£ 0.1305 - £ 0.3269 | 170 In stock |
Clear
|
1.181 in
30.0 mm
|
||
464782 | £ 0.0635 - £ 0.195 | 3250 In stock |
Clear
|
0.866 in
22.0 mm
|
|
£ 0.1899 - £ 0.4677 | Request the lead time here |
Clear
|
1.575 in
40.0 mm
|
||
£ 0.2976 - £ 0.3033 | Request the lead time here |
Clear
|
0.984 in
25.0 mm
|
||
£ 0.0627 - £ 0.1371 | 2108 In stock |
Black
|
0.748 in
19.0 mm
|
||
£ 0.6775 - £ 1.5095 | 708 In stock |
Clear
|
2.874 in
73.0 mm
|
||
£ 0.3685 - £ 0.3685 | Request the lead time here |
Clear
|
0.984 in
25.0 mm
|
||
£ 0.214 - £ 0.214 | 8500 In stock |
Clear
|
1.772 in
45.0 mm
|
||
£ 0.1279 - £ 0.2843 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
||
£ 0.2749 - £ 0.2749 | Request the lead time here |
Clear
|
1.378 in
35.0 mm
|
||
£ 0.1856 - £ 0.4119 | Request the lead time here |
Black
|
1.575 in
40.0 mm
|
||
£ 0.2849 - £ 0.7016 | Request the lead time here |
Clear
|
2.165 in
55.0 mm
|
||
£ 0.231 - £ 0.5156 | Request the lead time here |
Black
|
1.969 in
50.0 mm
|
||
£ 0.2409 - £ 0.2466 | 3750 In stock |
Clear
|
1.575 in
40.0 mm
|
||
£ 0.1279 - £ 0.1305 | Request the lead time here |
White
|
1.181 in
30.0 mm
|
||
£ 0.2296 - £ 0.5634 | Request the lead time here |
Clear
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue