Menu Search

Single Sided Suction Cups - Thumb Tak

In stock

Thumb Tack Single Sided Suction Cup is easy to attach to clean, flat surfaces such as glass. It is an ideal solution for mounting self-hanging displays, signage and retail merchandising.

The thumb tack on the suction cup's back side is intended to add another point of stability by enabling the suction cup to be firmly driven into a surface, resulting in a more stable grasp.

They are a practical and cost effective solution for creating a temporary hold on smooth, non-porous surfaces.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Essentra Part Number Price range Availability Cup Diameter View
10280119 £ 0.6123 - £ 1.3447 6440 In stock
40.0 mm
£ 0.2636 - £ 0.2693 Request the lead time here
22.0 mm
£ 0.2749 - £ 0.683 Request the lead time here
42.0 mm
Suction Cup 40.0 mm Threaded PVC Clear

10280119

Price Range
£ 1.3447 - £ 0.6123

Stock Levels
6440 In stock
Attributes
  • Cup Diameter
    40.0 mm
  • Overall Thickness
    10.0 mm
  • Hanging Method
    Threaded
  • Colour
    Clear
  • Full Material
    Polyvinyl Chloride
Suction Cup 22.0 mm Thumb Tack PVC Clear

10395721

Price Range
£ 0.2693 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • Cup Diameter
    22.0 mm
  • Overall Thickness
    16.3 mm
  • Hanging Method
    Thumb Tack
  • Colour
    Clear
  • Full Material
    Polyvinyl Chloride
Suction Cup 42.0 mm Thumb Tack PVC Clear

10256411

Price Range
£ 0.683 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • Cup Diameter
    42.0 mm
  • Overall Thickness
    18.0 mm
  • Hanging Method
    Thumb Tack
  • Colour
    Clear
  • Full Material
    Polyvinyl Chloride