Menu Search

Single Universal Joints

In production

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel Series Code: SRR3694, SRR3690, SRR3689, SRR3688

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
88 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l1 Material Bore dia l2 l3 d2 View
£ 28.0908 - £ 43.2174 Request the lead time here
20.0
86.0
Steel
With keyway
43.0
24.0
32.0
£ 35.2104 - £ 54.162 Request the lead time here
10.0
48.0
Steel
With keyway
24.0
12.0
22.0
£ 14.5758 - £ 22.4298 Request the lead time here
10.0
52.0
Steel
Round Bore
26.0
15.0
16.0
£ 111.3432 - £ 171.2988 Request the lead time here
40.0
166.0
Steel
Round Bore
83.0
47.0
70.0
£ 76.5918 - £ 117.8406 Request the lead time here
32.0
130.0
Steel
With keyway
65.0
33.0
58.0
£ 16.2894 - £ 25.0614 Request the lead time here
12.0
56.0
Steel
Round Bore
28.0
13.0
25.0
£ 16.779 - £ 25.806 Request the lead time here
16.0
74.0
Steel
Round Bore
37.0
21.0
25.0
£ 125.0826 - £ 192.4332 Request the lead time here
40.0
166.0
Steel
With keyway
83.0
47.0
70.0
£ 58.0278 - £ 89.2704 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
26.0
50.0
£ 29.2332 - £ 44.9718 Request the lead time here
10.0
48.0
Steel
Round Bore
24.0
12.0
22.0
£ 36.5262 - £ 56.1918 Request the lead time here
25.0
108.0
Steel
With keyway
54.0
31.0
42.0
£ 48.4092 - £ 74.4804 Request the lead time here
32.0
130.0
Steel
Round Bore
65.0
33.0
58.0
£ 20.757 - £ 31.9362 Request the lead time here
10.0
52.0
Steel
With keyway
26.0
15.0
16.0
£ 32.4156 - £ 49.8678 Request the lead time here
16.0
68.0
Steel
Round Bore
34.0
16.0
32.0
£ 46.1142 - £ 70.9512 Request the lead time here
20.0
82.0
Steel
With keyway
41.0
18.0
42.0
£ 22.5012 - £ 34.6188 Request the lead time here
12.0
62.0
Steel
With keyway
31.0
18.0
22.0
£ 183.8652 - £ 282.8664 Request the lead time here
50.0
190.0
Steel
Round Bore
95.0
46.0
95.0
£ 22.9296 - £ 35.2818 Request the lead time here
16.0
74.0
Steel
With keyway
37.0
21.0
25.0
£ 38.9538 - £ 59.9352 Request the lead time here
20.0
82.0
Steel
Round Bore
41.0
18.0
42.0
£ 20.757 - £ 31.9362 Request the lead time here
10.0
48.0
Steel
With keyway
24.0
12.0
22.0
  • of 5
Single Universal Joint 20.0 86.0 Steel

20214203

Price Range
£ 43.2174 - £ 28.0908

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    32.0
  • l1
    86.0
  • l2
    43.0
Single Universal Joint 10.0 48.0 Steel

20214296

Price Range
£ 54.162 - £ 35.2104

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 10.0 52.0 Steel

20214111

Price Range
£ 22.4298 - £ 14.5758

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    16.0
  • l1
    52.0
  • l2
    26.0
Single Universal Joint 40.0 166.0 Steel

20214166

Price Range
£ 171.2988 - £ 111.3432

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 32.0 130.0 Steel

20214340

Price Range
£ 117.8406 - £ 76.5918

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 12.0 56.0 Steel

20214845

Price Range
£ 25.0614 - £ 16.2894

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    12.0
  • d2
    25.0
  • l1
    56.0
  • l2
    28.0
Single Universal Joint 16.0 74.0 Steel

20214135

Price Range
£ 25.806 - £ 16.779

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 40.0 166.0 Steel

20214227

Price Range
£ 192.4332 - £ 125.0826

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    40.0
  • d2
    70.0
  • l1
    166.0
  • l2
    83.0
Single Universal Joint 25.0 108.0 Steel

20214333

Price Range
£ 89.2704 - £ 58.0278

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    50.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 10.0 48.0 Steel

20214234

Price Range
£ 44.9718 - £ 29.2332

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0
Single Universal Joint 25.0 108.0 Steel

20214210

Price Range
£ 56.1918 - £ 36.5262

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    25.0
  • d2
    42.0
  • l1
    108.0
  • l2
    54.0
Single Universal Joint 32.0 130.0 Steel

20214920

Price Range
£ 74.4804 - £ 48.4092

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    32.0
  • d2
    58.0
  • l1
    130.0
  • l2
    65.0
Single Universal Joint 10.0 52.0 Steel

20214173

Price Range
£ 31.9362 - £ 20.757

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    16.0
  • l1
    52.0
  • l2
    26.0
Single Universal Joint 16.0 68.0 Steel

20214258

Price Range
£ 49.8678 - £ 32.4156

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    16.0
  • d2
    32.0
  • l1
    68.0
  • l2
    34.0
Single Universal Joint 20.0 82.0 Steel

20214326

Price Range
£ 70.9512 - £ 46.1142

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 12.0 62.0 Steel

20214180

Price Range
£ 34.6188 - £ 22.5012

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    12.0
  • d2
    22.0
  • l1
    62.0
  • l2
    31.0
Single Universal Joint 50.0 190.0 Steel

20214951

Price Range
£ 282.8664 - £ 183.8652

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    50.0
  • d2
    95.0
  • l1
    190.0
  • l2
    95.0
Single Universal Joint 16.0 74.0 Steel

20214197

Price Range
£ 35.2818 - £ 22.9296

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    16.0
  • d2
    25.0
  • l1
    74.0
  • l2
    37.0
Single Universal Joint 20.0 82.0 Steel

20214265

Price Range
£ 59.9352 - £ 38.9538

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    Round Bore
  • d1 tol. H7
    20.0
  • d2
    42.0
  • l1
    82.0
  • l2
    41.0
Single Universal Joint 10.0 48.0 Steel

20214982

Price Range
£ 31.9362 - £ 20.757

Stock Levels
Request the lead time here
Attributes
  • Bore dia
    With keyway
  • d1 tol. H7
    10.0
  • d2
    22.0
  • l1
    48.0
  • l2
    24.0