Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.6676 - £ 0.6959 | 398 In stock |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 1.253 - £ 1.3054 | Request the lead time here |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.3848 - £ 1.4457 | Request the lead time here |
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| £ 3.6711 - £ 3.742 | Request the lead time here |
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
0.984 in
25.0 mm
|
||
| £ 5.2019 - £ 5.3011 | Request the lead time here |
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.6222 - £ 0.6477 | 200 In stock |
0.315 in
8.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.9638 - £ 1.0035 | Request the lead time here |
0.512 in
13.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.512 in
13.0 mm
|
0.551 in
14.0 mm
|
|
||
| £ 1.0616 - £ 1.1056 | Request the lead time here |
0.63 in
16.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
||
| £ 1.9985 - £ 2.0836 | Request the lead time here |
0.984 in
25.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
|
||
| £ 3.2459 - £ 3.3026 | Request the lead time here |
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
|
||
| £ 0.5244 - £ 0.5471 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.236 in
6.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| £ 0.6832 - £ 0.7115 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 5.0885 - £ 5.2019 | Request the lead time here |
1.575 in
40.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
|
||
| £ 1.0375 - £ 1.08 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 1.1466 - £ 1.1948 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 0.574 - £ 0.5981 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.295 in
7.5 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 2.8773 - £ 2.934 | Request the lead time here |
1.181 in
30.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| £ 0.5627 - £ 0.5854 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.217 in
5.5 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 1.0233 - £ 1.0673 | Request the lead time here |
0.591 in
15.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
|
||
| £ 1.2686 - £ 1.3224 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm