Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.5797 - £ 2.6364 | Request the lead time here |
1.26 in
32.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.26 in
32.0 mm
|
1.417 in
36.0 mm
|
|
||
| £ 0.5386 - £ 0.5598 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| £ 0.7158 - £ 0.7455 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.3607 - £ 1.4174 | Request the lead time here |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| £ 1.3848 - £ 1.4457 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.6123 - £ 0.6392 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| £ 0.9893 - £ 1.0304 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 1.0489 - £ 1.0928 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 0.6591 - £ 0.686 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.6222 - £ 0.6477 | 200 In stock |
0.315 in
8.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 3.3309 - £ 3.4018 | Request the lead time here |
1.181 in
30.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| £ 1.0375 - £ 1.08 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 0.6832 - £ 0.7115 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 1.1466 - £ 1.1948 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 2.8773 - £ 2.934 | Request the lead time here |
1.181 in
30.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| £ 0.6109 - £ 0.6364 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.236 in
6.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 1.0233 - £ 1.0673 | Request the lead time here |
0.591 in
15.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
|
||
| £ 1.2686 - £ 1.3224 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
|
||
| £ 0.9638 - £ 1.0035 | Request the lead time here |
0.512 in
13.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.512 in
13.0 mm
|
0.551 in
14.0 mm
|
|
||
| £ 1.012 - £ 1.0545 | Request the lead time here |
0.472 in
12.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue