This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.
Series Code :SR1723
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | |
---|---|---|---|---|
£ 45.95 - £ 46.93 | Request the lead time here |
1.26 in
32.0 mm
|
||
£ 142.88 - £ 142.88 | 1000 In stock |
1.26 in
32.0 mm
|
||
SHR-15-6V0B | £ 117.87 - £ 117.87 | Request the lead time here |
0.591 in
15.0 mm
|
|
£ 135.49 - £ 135.49 | 580 In stock |
0.315 in
8.0 mm
|
||
SHR-20-PPB | £ 39.17 - £ 40.04 | 26000 In stock |
0.787 in
20.0 mm
|
|
£ 50.01 - £ 51.00 | Request the lead time here |
0.591 in
15.0 mm
|
||
£ 80.92 - £ 82.66 | Request the lead time here |
0.315 in
8.0 mm
|
||
SHR-05-PPB | £ 92.26 - £ 92.26 | Request the lead time here |
0.197 in
5.0 mm
|
|
SHR-20-6V0B | £ 101.87 - £ 101.87 | Request the lead time here |
0.787 in
20.0 mm
|
|
SHR-08-6V0B | £ 168.76 - £ 168.76 | Request the lead time here |
0.315 in
8.0 mm
|
|
£ 45.95 - £ 46.93 | Request the lead time here |
|
||
£ 33.14 - £ 33.87 | Request the lead time here |
|
||
£ 45.95 - £ 46.93 | 60000 In stock |
1.26 in
32.0 mm
|
||
SHR-15-6NB | £ 90.29 - £ 90.29 | Request the lead time here |
0.591 in
15.0 mm
|
|
£ 33.14 - £ 33.87 | 70000 In stock |
0.984 in
25.0 mm
|
||
SHR-05-6NB | £ 129.33 - £ 129.33 | Request the lead time here |
0.197 in
5.0 mm
|
|
SHR-15-PPW | £ 50.01 - £ 51.00 | 13000 In stock |
0.591 in
15.0 mm
|
|
£ 85.49 - £ 85.49 | Request the lead time here |
0.984 in
25.0 mm
|
||
SHR-20-PPW | £ 39.17 - £ 40.04 | Request the lead time here |
0.787 in
20.0 mm
|
|
£ 39.17 - £ 40.04 | Request the lead time here |
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue