Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Standard | D | h | Colour | Material | Compatible Thread Sizes (All) | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0843 - £ 0.086 | 4500 In stock |
Metric Threads
|
0.571 in
14.5 mm
|
0.354 in
9.0 mm
|
Yellow
|
PA
|
M10 x 1.5
|
3
|
||
£ 0.5628 - £ 0.5739 | Request the lead time here |
Metric Threads
|
2.047 in
52.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
M45 x 1.5
|
3
|
||
£ 0.2334 - £ 0.2431 | Request the lead time here |
Metric Threads
|
1.28 in
32.5 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
M26 x 1.5
|
3
|
||
£ 0.2001 - £ 0.2098 | Request the lead time here |
Metric Threads
|
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
M24 x 1.5
|
3
|
||
£ 0.2515 - £ 0.8103 | Request the lead time here |
UNF Threads
|
1.181 in
30.0 mm
|
0.429 in
10.9 mm
|
Blue
|
PE
|
1-14
|
4
|
||
£ 0.6545 - £ 0.6823 | 30 In stock |
Metric Threads
|
2.165 in
55.0 mm
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
M48 X 2.0
|
3
|
||
£ 0.6058 - £ 0.6308 | Request the lead time here |
Metric Threads
|
2.047 in
52.0 mm
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
M45 x 2.0
|
3
|
||
£ 0.1318 - £ 0.1902 | 5000 In stock |
Metric Threads
|
0.748 in
19.0 mm
|
0.354 in
9.0 mm
|
Yellow
|
PE
|
M14 x 1.5
|
2
|
||
£ 0.2695 - £ 0.7634 | Request the lead time here |
UNF Threads
|
1.311 in
33.3 mm
|
0.646 in
16.4 mm
|
Blue
|
PE
|
1-1/16-14
|
4
|
||
£ 0.2265 - £ 0.6383 | Request the lead time here |
UNF Threads
|
1.059 in
26.9 mm
|
0.5 in
12.7 mm
|
Blue
|
PE
|
7/8-14
|
4
|
||
£ 0.1764 - £ 0.4533 | 3400 In stock |
UNF Threads
|
0.941 in
23.9 mm
|
0.441 in
11.2 mm
|
Blue
|
PE
|
3/4-16
|
4
|
||
£ 0.1639 - £ 0.495 | 998 In stock |
UNF Threads
|
0.752 in
19.1 mm
|
0.382 in
9.7 mm
|
Blue
|
PE
|
9/16-18
|
4
|
||
£ 0.4516 - £ 0.4696 | 23 In stock |
Metric Threads
|
1.772 in
45.0 mm
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
M36 x 2.0
|
3
|
||
£ 0.5461 - £ 0.5572 | Request the lead time here |
Metric Threads
|
1.969 in
50.0 mm
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
M42 x 2.0
|
3
|
||
£ 0.4099 - £ 0.8937 | 300 In stock |
Metric Threads
|
1.772 in
45.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
M36 x 1.5
|
3
|
||
£ 0.4294 - £ 0.4474 | Request the lead time here |
Metric Threads
|
1.89 in
48.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
M38 x 1.5
|
3
|
||
£ 0.7323 - £ 0.7629 | Request the lead time here |
Metric Threads
|
2.362 in
60.0 mm
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
M52 x 2.0
|
3
|
||
£ 0.3251 - £ 0.3321 | Request the lead time here |
Metric Threads
|
1.299 in
33.0 mm
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
M27 X 2.0
|
3
|
||
£ 0.2737 - £ 0.2793 | 246 In stock |
Metric Threads
|
1.339 in
34.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
M28 x 1.5
|
3
|
||
£ 0.3974 - £ 0.4141 | 50 In stock |
Metric Threads
|
1.575 in
40.0 mm
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
M33 X 2.0
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue