Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Standard | D | h | Colour | Material | Compatible Thread Sizes (All) | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.3446 - £ 0.3515 | 250 In stock |
Metric Threads
|
1.575 in
40.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
M32 x 1.5
|
3
|
||
£ 0.1764 - £ 0.4533 | 3400 In stock |
UNF Threads
|
0.941 in
23.9 mm
|
0.441 in
11.2 mm
|
Blue
|
PE
|
3/4-16
|
4
|
||
£ 0.2265 - £ 0.6383 | Request the lead time here |
UNF Threads
|
1.059 in
26.9 mm
|
0.5 in
12.7 mm
|
Blue
|
PE
|
7/8-14
|
4
|
||
£ 0.2695 - £ 0.7634 | Request the lead time here |
UNF Threads
|
1.311 in
33.3 mm
|
0.646 in
16.4 mm
|
Blue
|
PE
|
1-1/16-14
|
4
|
||
£ 0.2529 - £ 0.2584 | Request the lead time here |
Metric Threads
|
1.299 in
33.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
M27 x 1.5
|
3
|
||
£ 0.3571 - £ 0.3724 | Request the lead time here |
Metric Threads
|
1.496 in
38.0 mm
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
M30 x 2.0
|
3
|
||
£ 0.1848 - £ 0.4794 | Request the lead time here |
UNF Threads
|
0.622 in
15.8 mm
|
0.299 in
7.6 mm
|
Blue
|
PE
|
7/16-20
|
4
|
||
466951 | £ 0.1025 - £ 0.2235 | 1700 In stock |
UNF Threads
|
0.807 in
20.5 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
9/16-18
|
3
|
|
£ 0.1473 - £ 0.3204 | Request the lead time here |
UNF Threads
|
1.024 in
26.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
3/4-16
|
3
|
||
466995 | £ 0.6698 - £ 0.6837 | Request the lead time here |
Gas Threads
|
2.205 in
56.0 mm
|
0.591 in
15.0 mm
|
Yellow
|
PA
|
1-1/2-11
|
3
|
|
£ 0.1139 - £ 0.2477 | Request the lead time here |
UNF Threads
|
0.866 in
22.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
5/8-18
|
3
|
||
£ 0.0836 - £ 0.1821 | 4939 In stock |
UNF Threads
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
3/8-24
|
3
|
||
£ 0.1473 - £ 0.3413 | Request the lead time here |
Metric Threads
|
1.024 in
26.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
M20 x 1.5
|
3
|
||
£ 0.0876 - £ 0.1902 | 2500 In stock |
UNF Threads
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
7/16-20
|
3
|
||
£ 0.2098 - £ 0.4663 | Request the lead time here |
UNF Threads
|
1.299 in
33.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
1-1/16-12
|
3
|
||
£ 0.3543 - £ 0.7842 | Request the lead time here |
UNF Threads
|
2.126 in
54.0 mm
|
0.591 in
15.0 mm
|
Yellow
|
PA
|
1-7/8-12
|
3
|
||
£ 0.1903 - £ 0.1987 | Request the lead time here |
Gas Threads
|
1.161 in
29.5 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
5/8-14
|
3
|
||
£ 0.3474 - £ 0.8077 | Request the lead time here |
BSP Threads
|
1.969 in
50.0 mm
|
0.591 in
15.0 mm
|
Yellow
|
PA
|
1-1/4-11
|
3
|
||
£ 0.2737 - £ 0.594 | 1800 In stock |
UNF Threads
|
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
Yellow
|
PA
|
1-5/16-12
|
3
|
||
466950 | £ 0.0913 - £ 0.1988 | 2650 In stock |
UNF Threads
|
0.748 in
19.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
1/2-20
|
3
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue