Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Standard | D | h | Colour | Material | Compatible Thread Sizes (All) | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
466951 | £ 0.1025 - £ 0.2235 | 1700 In stock |
UNF Threads
|
0.807 in
20.5 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
9/16-18
|
3
|
|
£ 0.1335 - £ 0.2804 | 16999 In stock |
BSP Threads
|
0.827 in
21.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PE
|
3/8-19
|
2
|
||
110860 | £ 0.1542 - £ 0.2264 | 4300 In stock |
Metric Threads
|
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Yellow
|
PE
|
M8 x 1.0
|
1
|
|
110843 | £ 0.6448 - £ 0.6712 | 6990 In stock |
BSP Threads
|
1.26 in
32.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
3/4-14
|
3
|
|
110840 | £ 0.2751 - £ 0.2876 | 81424 In stock |
BSP Threads
|
0.748 in
19.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
1/4-19
|
3
|
|
110865 | £ 0.1335 - £ 0.2804 | 8500 In stock |
Metric Threads
|
0.827 in
21.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PE
|
M16 x 1.5
|
2
|
|
£ 0.1528 - £ 0.321 | 16300 In stock |
Metric Threads
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PE
|
M18 x 1.5
|
2
|
||
110871 | £ 0.1128 - £ 0.2369 | 19800 In stock |
BSP Threads
|
1.024 in
26.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PE
|
1/2-14
|
2
|
|
£ 0.214 - £ 0.4494 | 2449 In stock |
BSP Threads
|
0.551 in
14.0 mm
|
0.354 in
9.0 mm
|
Yellow
|
PE
|
1/8-28
|
1
|
||
£ 0.503 - £ 0.5238 | 9410 In stock |
Metric Threads
|
1.102 in
28.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
M22 x 1.5
|
3
|
||
£ 0.4377 - £ 0.4571 | 28285 In stock |
BSP Threads
|
1.063 in
27.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
1/2-14
|
3
|
||
£ 0.8949 - £ 0.9324 | 19430 In stock |
BSP Threads
|
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
Yellow
|
PA
|
1-11
|
3
|
||
£ 0.3585 - £ 0.3738 | Request the lead time here |
Metric Threads
|
0.945 in
24.0 mm
|
0.354 in
9.0 mm
|
Yellow
|
PA
|
M18 x 1.5
|
3
|
||
£ 0.339 - £ 0.3529 | Request the lead time here |
Metric Threads
|
0.866 in
22.0 mm
|
0.366 in
9.3 mm
|
Yellow
|
PA
|
M16 x 1.5
|
3
|
||
£ 0.3293 - £ 0.6916 | Request the lead time here |
Metric Threads
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PE
|
M20 x 1.5
|
2
|
||
£ 0.1216 - £ 0.1777 | 3500 In stock |
Metric Threads
|
0.551 in
14.0 mm
|
0.236 in
6.0 mm
|
Yellow
|
PE
|
M10 x 1.0
|
1
|
||
110862 | £ 0.2501 - £ 0.3673 | 2998 In stock |
Metric Threads
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
Yellow
|
PE
|
M12 x 1.0
|
1
|
|
£ 0.4085 - £ 0.8579 | 1380 In stock |
BSP Threads
|
1.929 in
49.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PE
|
1-1/4-11
|
2
|
||
£ 0.1764 - £ 0.3706 | 11950 In stock |
BSP Threads
|
1.26 in
32.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PE
|
3/4-14
|
2
|
||
£ 0.1238 - £ 0.1795 | 7000 In stock |
Metric Threads
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
Yellow
|
PE
|
M12 x 1.5
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue