Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Standard | D | h | Colour | Material | Compatible Thread Sizes (All) | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.2918 - £ 0.6128 | 8350 In stock |
BSP Threads
|
1.575 in
40.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
PE
|
1-11
|
2
|
||
£ 0.1291 - £ 0.2711 | 28999 In stock |
BSP Threads
|
0.748 in
19.0 mm
|
0.354 in
9.0 mm
|
Yellow
|
PE
|
1/4-19
|
2
|
||
110841 | £ 0.4071 - £ 0.4238 | Request the lead time here |
BSP Threads
|
0.866 in
22.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
3/8-19
|
3
|
|
£ 0.2487 - £ 0.2598 | Request the lead time here |
BSP Threads
|
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
Yellow
|
PA
|
1/8-28
|
3
|
||
£ 0.2682 - £ 0.2793 | 25600 In stock |
Metric Threads
|
0.748 in
19.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
M14 x 1.5
|
3
|
||
£ 0.0777 - £ 0.121 | Request the lead time here |
Metric Threads
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
M10 x 1
|
2
|
||
£ 0.0838 - £ 0.1303 | Request the lead time here |
BSP Threads
|
0.748 in
19.0 mm
|
0.492 in
12.5 mm
|
Yellow
|
LDPE
|
1/4" x 19
|
2
|
||
£ 0.091 - £ 0.0929 | Request the lead time here |
Metric Threads
|
0.669 in
17.0 mm
|
0.354 in
9.0 mm
|
Yellow
|
PA
|
M12 x 1.0
|
3
|
||
£ 0.1139 - £ 0.2477 | Request the lead time here |
UNF Threads
|
0.866 in
22.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
5/8-18
|
3
|
||
£ 0.2737 - £ 0.594 | 1800 In stock |
UNF Threads
|
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
Yellow
|
PA
|
1-5/16-12
|
3
|
||
£ 0.0907 - £ 0.2105 | Request the lead time here |
Metric Threads
|
0.571 in
14.5 mm
|
0.354 in
9.0 mm
|
Yellow
|
PA
|
M10 x 1.0
|
3
|
||
£ 0.1681 - £ 0.37 | Request the lead time here |
UNF Threads
|
1.122 in
28.5 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
7/8-14
|
3
|
||
£ 0.0876 - £ 0.2029 | Request the lead time here |
Metric Threads
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
Yellow
|
PA
|
M8 x 1.0
|
3
|
||
466950 | £ 0.0913 - £ 0.1988 | 2650 In stock |
UNF Threads
|
0.748 in
19.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
1/2-20
|
3
|
|
£ 0.2056 - £ 0.4507 | 990 In stock |
UNF Threads
|
1.24 in
31.5 mm
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
1-14
|
3
|
||
£ 0.0864 - £ 0.1345 | Request the lead time here |
Metric Threads
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
M14 x 1.5
|
2
|
||
£ 0.1497 - £ 0.2328 | Request the lead time here |
BSP Threads
|
2.205 in
56.0 mm
|
0.591 in
15.0 mm
|
Yellow
|
LDPE
|
1.1/2" x 11
|
2
|
||
£ 0.1001 - £ 0.1557 | Request the lead time here |
Metric Threads
|
1.024 in
26.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
M20 x 1.5
|
2
|
||
£ 0.0933 - £ 0.1452 | Request the lead time here |
BSP Threads
|
0.866 in
22.0 mm
|
0.492 in
12.5 mm
|
Yellow
|
LDPE
|
3/8" x 19
|
2
|
||
£ 0.0796 - £ 0.1239 | Request the lead time here |
BSP Threads
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
1/8" x 28
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue