Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Standard | D | h | Colour | Material | Compatible Thread Sizes (All) | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0739 - £ 0.115 | Request the lead time here |
Metric Threads
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
M8 x 1
|
2
|
||
£ 0.1796 - £ 0.2795 | Request the lead time here |
BSP Threads
|
2.677 in
68.0 mm
|
0.591 in
15.0 mm
|
Yellow
|
LDPE
|
2" x 11
|
2
|
||
£ 0.0777 - £ 0.121 | Request the lead time here |
Metric Threads
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
M10 x 1
|
2
|
||
£ 0.0907 - £ 0.1412 | Request the lead time here |
Metric Threads
|
0.866 in
22.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
M16 x 1.5
|
2
|
||
£ 0.0827 - £ 0.1286 | Request the lead time here |
Metric Threads
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
M12 x 1
|
2
|
||
£ 0.1029 - £ 0.16 | Request the lead time here |
BSP Threads
|
1.063 in
27.0 mm
|
0.531 in
13.5 mm
|
Yellow
|
LDPE
|
1/2" x 14
|
2
|
||
£ 0.0953 - £ 0.1482 | Request the lead time here |
Metric Threads
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
M18 x 1.5
|
2
|
||
£ 0.108 - £ 0.168 | Request the lead time here |
BSP Threads
|
1.26 in
32.0 mm
|
0.531 in
13.5 mm
|
Yellow
|
LDPE
|
3/4" x 14
|
2
|
||
£ 0.1001 - £ 0.1557 | Request the lead time here |
Metric Threads
|
1.024 in
26.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
M20 x 1.5
|
2
|
||
£ 0.1497 - £ 0.2328 | Request the lead time here |
BSP Threads
|
2.205 in
56.0 mm
|
0.591 in
15.0 mm
|
Yellow
|
LDPE
|
1.1/2" x 11
|
2
|
||
£ 0.0796 - £ 0.1239 | Request the lead time here |
BSP Threads
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
1/8" x 28
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue