Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-Fit Blanking Plugs are designed to seal unused holes and apertures without the need for fasteners or adhesives. The snap-fit mechanism ensures a secure connection that prevents accidental removal, even under pressure or vibration. Offers high impact resistance and protects against dust, moisture and pollutants. Easy to install with a simple push or snap. Ideal for application in the manufacturing, electronics and construction industries.
Material: LDPE Colour: Black, Natural Series Code: SR1760
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | d1 | Colour | H | h | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.086 - £ 0.0877 | 3500 In stock |
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
Black
|
0.472 in
12.0 mm
|
|
2
|
||
£ 0.0561 - £ 0.0561 | 4000 In stock |
0.583 in
14.8 mm
|
0.323 in
8.2 mm
|
Black
|
0.465 in
11.8 mm
|
|
2
|
||
£ 0.326 - £ 0.6165 | Request the lead time here |
2.421 in
61.5 mm
|
1.969 in
50.0 mm
|
Natural
|
0.386 in
9.8 mm
|
0.118 in
3.0 mm
|
|
||
12540 | £ 0.0928 - £ 0.1775 | 488 In stock |
0.945 in
24.0 mm
|
0.492 in
12.5 mm
|
Natural
|
0.386 in
9.8 mm
|
0.118 in
3.0 mm
|
|
|
12545 | £ 0.1672 - £ 0.3083 | Request the lead time here |
1.437 in
36.5 mm
|
0.984 in
25.0 mm
|
Natural
|
0.386 in
9.8 mm
|
0.118 in
3.0 mm
|
|
|
10923 | £ 0.087 - £ 0.1722 | Request the lead time here |
0.787 in
20.0 mm
|
0.374 in
9.5 mm
|
Natural
|
0.335 in
8.5 mm
|
0.118 in
3.0 mm
|
|
|
£ 0.1856 - £ 0.3454 | 15000 In stock |
1.555 in
39.5 mm
|
1.102 in
28.0 mm
|
Natural
|
0.386 in
9.8 mm
|
0.118 in
3.0 mm
|
|
||
£ 0.3416 - £ 0.6511 | 500 In stock |
2.461 in
62.5 mm
|
2.008 in
51.0 mm
|
Natural
|
0.374 in
9.5 mm
|
0.118 in
3.0 mm
|
|
||
£ 0.116 - £ 0.2216 | Request the lead time here |
1.083 in
27.5 mm
|
0.63 in
16.0 mm
|
Natural
|
0.386 in
9.8 mm
|
0.118 in
3.0 mm
|
1
|
||
£ 0.1353 - £ 0.2586 | 8100 In stock |
1.24 in
31.5 mm
|
0.787 in
20.0 mm
|
Natural
|
0.386 in
9.8 mm
|
0.118 in
3.0 mm
|
|
||
£ 0.2296 - £ 0.4332 | 448 In stock |
1.949 in
49.5 mm
|
1.496 in
38.0 mm
|
Natural
|
0.386 in
9.8 mm
|
0.118 in
3.0 mm
|
|
||
£ 0.2055 - £ 0.388 | Request the lead time here |
1.614 in
41.0 mm
|
1.24 in
31.5 mm
|
Natural
|
0.374 in
9.5 mm
|
0.118 in
3.0 mm
|
|
||
£ 0.3033 - £ 0.5793 | Request the lead time here |
2.323 in
59.0 mm
|
1.87 in
47.5 mm
|
Natural
|
0.386 in
9.8 mm
|
0.118 in
3.0 mm
|
1
|
||
12544 | £ 0.1445 - £ 0.2737 | 4475 In stock |
1.319 in
33.5 mm
|
0.866 in
22.0 mm
|
Natural
|
0.386 in
9.8 mm
|
0.118 in
3.0 mm
|
1
|
|
£ 0.1044 - £ 0.1993 | Request the lead time here |
1.063 in
27.0 mm
|
0.551 in
14.0 mm
|
Natural
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue