Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|---|
465905 | £ 0.0625 - £ 0.0652 | Request the lead time here |
0.217 in
5.5 mm
|
0.28 in
7.1 mm
|
0.563 in
14.3 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.232 in
5.9 mm
|
|
£ 0.1013 - £ 0.1055 | Request the lead time here |
0.453 in
11.5 mm
|
0.626 in
15.9 mm
|
0.413 in
10.5 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
466901 | £ 0.1307 - £ 0.1362 | Request the lead time here |
0.547 in
13.9 mm
|
0.748 in
19.0 mm
|
0.406 in
10.3 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
|
£ 0.2367 - £ 0.2466 | 864 In stock |
|
|
1.61 in
40.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
£ 0.0742 - £ 0.0773 | Request the lead time here |
0.28 in
7.1 mm
|
0.406 in
10.3 mm
|
0.827 in
21.0 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
£ 0.1559 - £ 0.1615 | 1090 In stock |
|
|
1.217 in
30.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
£ 0.2635 - £ 0.2753 | Request the lead time here |
1.311 in
33.3 mm
|
1.5 in
38.1 mm
|
0.406 in
10.3 mm
|
Black
|
0.252 in
6.4 mm
|
Polyamide 66
|
0.563 in
14.3 mm
|
||
466902 | £ 0.1434 - £ 0.1487 | Request the lead time here |
0.697 in
17.7 mm
|
0.874 in
22.2 mm
|
0.406 in
10.3 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
|
£ 0.3342 - £ 0.3474 | 300 In stock |
1.626 in
41.3 mm
|
2 in
50.8 mm
|
2.126 in
54.0 mm
|
Black
|
0.252 in
6.4 mm
|
Polyamide 66
|
0.563 in
14.3 mm
|
||
£ 0.075 - £ 0.0781 | Request the lead time here |
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.858 in
21.8 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
£ 0.1941 - £ 0.2026 | Request the lead time here |
0.874 in
22.2 mm
|
1.094 in
27.8 mm
|
0.406 in
10.3 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
£ 0.2002 - £ 0.2046 | 6000 In stock |
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
0.406 in
10.3 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.516 in
13.1 mm
|
||
£ 0.084 - £ 0.0876 | Request the lead time here |
0.39 in
9.9 mm
|
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
Black
|
0.252 in
6.4 mm
|
Polyamide 66
|
0.563 in
14.3 mm
|
||
£ 0.3548 - £ 0.3622 | Request the lead time here |
1.248 in
31.7 mm
|
1.5 in
38.1 mm
|
1.579 in
40.1 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.421 in
10.7 mm
|
||
£ 0.0988 - £ 0.103 | Request the lead time here |
0.39 in
9.9 mm
|
0.563 in
14.3 mm
|
0.252 in
6.4 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
£ 0.1695 - £ 0.1767 | Request the lead time here |
0.811 in
20.6 mm
|
1 in
25.4 mm
|
0.433 in
11.0 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
465898 | £ 0.2002 - £ 0.209 | Request the lead time here |
1 in
25.4 mm
|
1.252 in
31.8 mm
|
0.343 in
8.7 mm
|
Black
|
0.252 in
6.4 mm
|
Polyamide 66
|
0.563 in
14.3 mm
|
|
£ 0.1457 - £ 0.1516 | 994 In stock |
0.878 in
22.3 mm
|
1 in
25.4 mm
|
0.406 in
10.3 mm
|
Black
|
0.063 in
1.6 mm
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
£ 0.0845 - £ 0.088 | Request the lead time here |
0.264 in
6.7 mm
|
0.374 in
9.5 mm
|
0.354 in
9.0 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.39 in
9.9 mm
|
||
£ 0.1126 - £ 0.1173 | Request the lead time here |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
Black
|
0.063 in
1.6 mm
|
Heat Stabilized Nylon 6/6
|
0.264 in
6.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue