Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0924 - £ 0.1005 | Request the lead time here |
|
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
£ 0.0785 - £ 0.0817 | 50 In stock |
|
|
0.563 in
14.3 mm
|
Black
|
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
PGSB-24 | £ 0.1027 - £ 0.107 | Request the lead time here |
|
|
0.827 in
21.0 mm
|
Black
|
|
Polyamide 66
|
0.252 in
6.4 mm
|
|
£ 0.0833 - £ 0.0868 | 290 In stock |
|
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
£ 0.099 - £ 0.1031 | Request the lead time here |
|
|
0.78 in
19.8 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
£ 0.299 - £ 0.3104 | 30 In stock |
|
|
1.874 in
47.6 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
PGSB-26 | £ 0.3572 - £ 0.3727 | Request the lead time here |
|
|
0.953 in
24.2 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
|
£ 0.4408 - £ 0.4592 | Request the lead time here |
0.374 in
9.5 mm
|
0.874 in
22.2 mm
|
0.453 in
11.5 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.453 in
11.5 mm
|
||
£ 0.1908 - £ 0.2032 | Request the lead time here |
0.504 in
12.8 mm
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
Black
|
0.138 in
3.5 mm
|
Polyamide 66
|
0.413 in
10.5 mm
|
||
PGSB-29 | £ 0.1366 - £ 0.1417 | 65 In stock |
|
|
0.953 in
24.2 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
|
£ 0.3727 - £ 0.3869 | 1096 In stock |
|
|
2.126 in
54.0 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
£ 0.0761 - £ 0.0793 | Request the lead time here |
|
|
0.531 in
13.5 mm
|
Black
|
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
PGSB-1519 | £ 0.2182 - £ 0.2324 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.433 in
11.0 mm
|
|
PGSB-2 | £ 0.0647 - £ 0.0674 | 2000 In stock |
|
|
0.374 in
9.5 mm
|
Black
|
|
Polyamide 66
|
0.315 in
8.0 mm
|
|
110522 | £ 0.1431 - £ 0.1488 | 500 In stock |
0.748 in
19.0 mm
|
1 in
25.4 mm
|
1.61 in
40.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
|
PGSB-19 | £ 0.1129 - £ 0.1202 | Request the lead time here |
|
|
0.705 in
17.9 mm
|
Black
|
|
Polyamide 66
|
0.252 in
6.4 mm
|
|
£ 0.0833 - £ 0.0868 | Request the lead time here |
|
|
0.843 in
21.4 mm
|
Black
|
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
£ 0.0836 - £ 0.0908 | Request the lead time here |
|
|
0.579 in
14.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
PGSB-2530 | £ 0.4351 - £ 0.4535 | 30 In stock |
|
|
1.319 in
33.5 mm
|
Black
|
0.122 in
3.1 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
|
£ 0.17 - £ 0.18 | 159 In stock |
|
|
1.126 in
28.6 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue