Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Colour Maximum Panel Thickness Full Material Overall Height View
PGSB-38 £ 0.2367 - £ 0.2466 Request the lead time here
40.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
465908 £ 0.0706 - £ 0.0736 Request the lead time here
6.3 mm
9.5 mm
17.9 mm
Black
1.6 mm
Polyamide 66
6.4 mm
£ 0.1559 - £ 0.1615 Request the lead time here
30.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.2026 - £ 0.2112 Request the lead time here
37.3 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.1559 - £ 0.1615 Request the lead time here
30.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
PGSB-35 £ 0.2026 - £ 0.2112 11500 In stock
33.3 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.069 - £ 0.072 Request the lead time here
5.5 mm
8.7 mm
16.7 mm
Black
1.6 mm
Polyamide 66
6.4 mm
£ 0.14 - £ 0.146 Request the lead time here
18.2 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.1078 - £ 0.1124 Request the lead time here
21.4 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.428 - £ 0.4464 700 In stock
54.0 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.0924 - £ 0.1005 Request the lead time here
16.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.3557 - £ 0.3713 Request the lead time here
24.2 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.3231 - £ 0.3359 Request the lead time here
21.4 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.146 - £ 0.1545 Request the lead time here
24.2 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.0785 - £ 0.0817 50 In stock
14.3 mm
Black
Polyamide 66
6.4 mm
£ 0.0949 - £ 0.0988 Request the lead time here
18.2 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.0833 - £ 0.0868 Request the lead time here
21.4 mm
Black
Polyamide 66
10.3 mm
PGSB-5 £ 0.0686 - £ 0.0715 Request the lead time here
11.9 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.099 - £ 0.1031 Request the lead time here
19.8 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.5654 - £ 0.5889 299 In stock
46.0 mm
53.1 mm
132.6 mm
Black
6.4 mm
Polyamide 66
18.3 mm
  • of 8
Snap Fit Bushing PA66 Black

PGSB-38

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    40.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 9.5 mm 6.3 mm 1.6 mm PA Black

465908

Price Range
£ 0.0736 - £ 0.0706

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    17.9 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    6.3 mm
Snap Fit Bushing PA66 Black

PGSB-34

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    30.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-36

Price Range
£ 0.2112 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    37.3 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-32

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    30.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-35

Price Range
£ 0.2112 - £ 0.2026

Stock Levels
11500 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    33.3 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 8.7 mm 5.5 mm 1.6 mm PA Black

465907

Price Range
£ 0.072 - £ 0.069

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    8.7 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    5.5 mm
Snap Fit Bushing PA66 Black

PGSB-17

Price Range
£ 0.146 - £ 0.14

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-23

Price Range
£ 0.1124 - £ 0.1078

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    21.4 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-41

Price Range
£ 0.4464 - £ 0.428

Stock Levels
700 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    54.0 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-16

Price Range
£ 0.1005 - £ 0.0924

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-28

Price Range
£ 0.3713 - £ 0.3557

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-22

Price Range
£ 0.3359 - £ 0.3231

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    21.4 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-27

Price Range
£ 0.1545 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-12

Price Range
£ 0.0817 - £ 0.0785

Stock Levels
50 In stock
Attributes
  • Overall Diameter
    14.3 mm
  • Overall Height
    6.4 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA66
Snap Fit Bushing PA66 Black

PGSB-18

Price Range
£ 0.0988 - £ 0.0949

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

110504

Price Range
£ 0.0868 - £ 0.0833

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    21.4 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA66
Snap Fit Bushing PA66 Black

PGSB-5

Price Range
£ 0.0715 - £ 0.0686

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.9 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-21

Price Range
£ 0.1031 - £ 0.099

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    19.8 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 53.1 mm 46.0 mm 6.4 mm PA Black

465884

Price Range
£ 0.5889 - £ 0.5654

Stock Levels
299 In stock
Attributes
  • Compatible Hole Diameter
    53.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Diameter
    132.6 mm
  • Overall Height
    18.3 mm
  • Approximate Cable Holding Diameter
    46.0 mm