Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.2367 - £ 0.2466 | 11 In stock |
|
|
1.61 in
40.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
£ 0.6605 - £ 0.6874 | Request the lead time here |
|
|
2.48 in
63.0 mm
|
Black
|
|
Polyamide 66
|
0.72 in
18.3 mm
|
||
£ 0.0626 - £ 0.0651 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
Black
|
|
Polyamide 66
|
0.232 in
5.9 mm
|
||
£ 0.1908 - £ 0.2032 | Request the lead time here |
0.504 in
12.8 mm
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
Black
|
0.138 in
3.5 mm
|
Polyamide 66
|
0.413 in
10.5 mm
|
||
PGSB-19 | £ 0.1129 - £ 0.1202 | Request the lead time here |
|
|
0.705 in
17.9 mm
|
Black
|
|
Polyamide 66
|
0.252 in
6.4 mm
|
|
£ 0.4408 - £ 0.4592 | Request the lead time here |
0.374 in
9.5 mm
|
0.874 in
22.2 mm
|
0.453 in
11.5 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.453 in
11.5 mm
|
||
110522 | £ 0.1431 - £ 0.1488 | 500 In stock |
0.748 in
19.0 mm
|
1 in
25.4 mm
|
1.61 in
40.9 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
|
PGSB-1519 | £ 0.2182 - £ 0.2324 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.433 in
11.0 mm
|
|
£ 0.4422 - £ 0.4606 | Request the lead time here |
0.433 in
11.0 mm
|
0.874 in
22.2 mm
|
0.453 in
11.5 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.453 in
11.5 mm
|
||
£ 0.1169 - £ 0.1219 | 2400 In stock |
|
|
0.858 in
21.8 mm
|
Black
|
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
£ 0.0745 - £ 0.0776 | 150 In stock |
|
|
0.531 in
13.5 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
110507 | £ 0.0949 - £ 0.0988 | Request the lead time here |
|
|
0.717 in
18.2 mm
|
Black
|
|
Polyamide 66
|
0.406 in
10.3 mm
|
|
£ 0.0836 - £ 0.0908 | Request the lead time here |
|
|
0.579 in
14.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
£ 0.299 - £ 0.3104 | 30 In stock |
|
|
1.874 in
47.6 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
£ 0.0761 - £ 0.0793 | Request the lead time here |
|
|
0.531 in
13.5 mm
|
Black
|
|
Polyamide 66
|
0.252 in
6.4 mm
|
||
£ 0.4408 - £ 0.4592 | Request the lead time here |
0.374 in
9.5 mm
|
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
£ 0.0833 - £ 0.0868 | 290 In stock |
|
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
PGSB-1822 | £ 0.2352 - £ 0.2508 | 5000 In stock |
|
|
0.976 in
24.8 mm
|
Black
|
0.091 in
2.3 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
|
£ 0.3614 - £ 0.377 | 130 In stock |
|
|
1.24 in
31.5 mm
|
Black
|
0.13 in
3.3 mm
|
Polyamide 66
|
0.441 in
11.2 mm
|
||
£ 0.17 - £ 0.18 | 159 In stock |
|
|
1.126 in
28.6 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue