Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Colour Maximum Panel Thickness Full Material Overall Height View
£ 0.1313 - £ 0.1621 Request the lead time here
25.4 mm
34.9 mm
37.3 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.0817 - £ 0.1008 9000 In stock
14.3 mm
19.1 mm
21.4 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.2114 - £ 0.261 Request the lead time here
34.9 mm
44.5 mm
47.6 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.0405 - £ 0.0501 980 In stock
7.9 mm
11.1 mm
13.5 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.3041 - £ 0.3755 Request the lead time here
41.7 mm
50.8 mm
54.0 mm
White
3.2 mm
Heat Stabilized Nylon 6/6
11.5 mm
£ 0.0931 - £ 0.1149 Request the lead time here
11.1 mm
22.2 mm
24.2 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
11.5 mm
£ 0.0742 - £ 0.0916 Request the lead time here
12.7 mm
22.2 mm
24.2 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.0413 - £ 0.0511 Request the lead time here
6.4 mm
15.9 mm
18.2 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.0562 - £ 0.0803 Request the lead time here
10.3 mm
13.5 mm
15.1 mm
White
1.6 mm
Heat Stabilized Nylon 6/6
6.4 mm
£ 0.0524 - £ 0.0749 Request the lead time here
9.5 mm
12.7 mm
14.3 mm
White
1.6 mm
Heat Stabilized Nylon 6/6
6.4 mm
£ 0.0538 - £ 0.0768 Request the lead time here
10.3 mm
13.5 mm
15.1 mm
Black
1.6 mm
Nylon 6/6
6.4 mm
£ 0.0827 - £ 0.1021 Request the lead time here
15.9 mm
19.1 mm
21.0 mm
White
1.6 mm
Heat Stabilized Nylon 6/6
6.4 mm
£ 0.0421 - £ 0.052 Request the lead time here
4.7 mm
9.5 mm
11.9 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.0413 - £ 0.051 16500 In stock
6.9 mm
11.1 mm
13.5 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.1775 - £ 0.2192 Request the lead time here
28.6 mm
38.1 mm
40.9 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.1635 - £ 0.2018 247 In stock
33.3 mm
38.3 mm
40.9 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.0799 - £ 0.0986 Request the lead time here
11.1 mm
15.9 mm
18.2 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.5029 - £ 0.6209 Request the lead time here
68.8 mm
Black
6.4 mm
Heat Stabilized Nylon 6/6
18.4 mm
£ 0.0524 - £ 0.0749 Request the lead time here
6.1 mm
7.9 mm
9.5 mm
White
1.6 mm
Heat Stabilized Nylon 6/6
6.0 mm
£ 0.0326 - £ 0.0402 2000 In stock
4.95 mm
3.2 mm
9.9 mm
Black
3.2 mm
Nylon 6/6
4.4 mm
  • of 8
Snap Fit Bushing 34.9 mm 25.4 mm 0.8-3.2 mm Nylon Black

22MP13716

Price Range
£ 0.1621 - £ 0.1313

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    34.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    37.3 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    25.4 mm
Snap Fit Bushing 19.1 mm 14.3 mm 0.8-3.2 mm Nylon Black

22MP07509

Price Range
£ 0.1008 - £ 0.0817

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    19.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    21.4 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    14.3 mm
Snap Fit Bushing 44.5 mm 34.9 mm 0.8-3.2 mm Nylon Black

22MP17522

Price Range
£ 0.261 - £ 0.2114

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    44.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    47.6 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    34.9 mm
Snap Fit Bushing 11.1 mm 7.9 mm 0.8-3.2 mm Nylon Black

22MP04375

Price Range
£ 0.0501 - £ 0.0405

Stock Levels
980 In stock
Attributes
  • Compatible Hole Diameter
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    7.9 mm
Snap Fit Bushing 50.8 mm 41.7 mm 0.8-3.2 mm PA White

22MP20026W

Price Range
£ 0.3755 - £ 0.3041

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    50.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    54.0 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    41.7 mm
Snap Fit Bushing 22.2 mm 11.1 mm 3.2 mm PA Black

22MP08707

Price Range
£ 0.1149 - £ 0.0931

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    11.1 mm
Snap Fit Bushing 22.2 mm 12.7 mm 0.8-3.2 mm Nylon Black

22MP08708

Price Range
£ 0.0916 - £ 0.0742

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    12.7 mm
Snap Fit Bushing 15.9 mm 6.4 mm 0.8-3.2 mm Nylon Black

22MP06254

Price Range
£ 0.0511 - £ 0.0413

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    15.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    6.4 mm
Snap Fit Bushing 13.5 mm 10.3 mm 1.6 mm PA White

22MP01040W

Price Range
£ 0.0803 - £ 0.0562

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    13.5 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    15.1 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    10.3 mm
Snap Fit Bushing 12.7 mm 9.5 mm 1.6 mm PA White

22MP01030W

Price Range
£ 0.0749 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    12.7 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    14.3 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    9.5 mm
Snap Fit Bushing 13.5 mm 10.3 mm 1.6 mm Nylon Black

22MP01040

Price Range
£ 0.0768 - £ 0.0538

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    13.5 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    15.1 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    10.3 mm
Snap Fit Bushing 19.1 mm 15.9 mm 1.6 mm PA White

22MP01060W

Price Range
£ 0.1021 - £ 0.0827

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    19.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    21.0 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    15.9 mm
Snap Fit Bushing 9.5 mm 4.7 mm 0.8-3.2 mm Nylon Black

22MP03753

Price Range
£ 0.052 - £ 0.0421

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.9 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    4.7 mm
Snap Fit Bushing 11.1 mm 6.9 mm 0.8-3.2 mm Nylon Black

22MP04374

Price Range
£ 0.051 - £ 0.0413

Stock Levels
16500 In stock
Attributes
  • Compatible Hole Diameter
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    6.9 mm
Snap Fit Bushing 38.1 mm 28.6 mm 0.8-3.2 mm Nylon Black

22MP15018

Price Range
£ 0.2192 - £ 0.1775

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    38.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    40.9 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    28.6 mm
Snap Fit Bushing 38.3 mm 33.3 mm 0.8-3.2 mm Nylon Black

22MP15021

Price Range
£ 0.2018 - £ 0.1635

Stock Levels
247 In stock
Attributes
  • Compatible Hole Diameter
    38.3 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    40.9 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    33.3 mm
Snap Fit Bushing 15.9 mm 11.1 mm 0.8-3.2 mm Nylon Black

22MP06257

Price Range
£ 0.0986 - £ 0.0799

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    15.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    11.1 mm
Snap Fit Bushing PA66 Black

22MP25031

Price Range
£ 0.6209 - £ 0.5029

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    6.4 mm
  • Overall Diameter
    68.8 mm
  • Overall Height
    18.4 mm
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
Snap Fit Bushing 7.9 mm 6.1 mm 1.6 mm PA White

22MP01015W

Price Range
£ 0.0749 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    7.9 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    9.5 mm
  • Overall Height
    6.0 mm
  • Approximate Cable Holding Diameter
    6.1 mm
Snap Fit Bushing Round 3.175 mm Nylon 6/6 Black

04MP0125ATB

Price Range
£ 0.0402 - £ 0.0326

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    9.9 mm
  • Overall Height
    4.4 mm
  • Approximate Cable Holding Diameter
    4.95 mm