Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0799 - £ 0.0986 | Request the lead time here |
0.311 in
7.9 mm
|
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
Nylon 6/6
|
0.406 in
10.3 mm
|
||
£ 0.0524 - £ 0.0749 | Request the lead time here |
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
0.469 in
11.9 mm
|
White
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
£ 0.0759 - £ 0.1085 | Request the lead time here |
0.752 in
19.1 mm
|
0.874 in
22.2 mm
|
0.937 in
23.8 mm
|
Black
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.252 in
6.4 mm
|
||
£ 1.103 - £ 1.3617 | Request the lead time here |
|
|
3.661 in
93.0 mm
|
Black
|
0.252 in
6.4 mm
|
Heat Stabilized Nylon 6/6
|
0.72 in
18.3 mm
|
||
£ 0.0936 - £ 0.1155 | Request the lead time here |
0.374 in
9.5 mm
|
0.874 in
22.2 mm
|
0.953 in
24.2 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.453 in
11.5 mm
|
||
£ 0.0501 - £ 0.0717 | Request the lead time here |
0.343 in
8.7 mm
|
0.469 in
11.9 mm
|
0.531 in
13.5 mm
|
Black
|
0.063 in
1.6 mm
|
Nylon 6/6
|
0.252 in
6.4 mm
|
||
22MP11815 | £ 0.1313 - £ 0.1621 | 144 In stock |
|
|
1.311 in
33.3 mm
|
Black
|
|
Nylon 6
|
0.453 in
11.5 mm
|
|
Request the lead time here |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue