Menu Search

Snap Fit Plugs PCR

In production

Snap Fit Plugs effectively protect against contaminants such as dirt, dust and moisture for a variety of applications during manufacture, storage and transport. Slight pressure snaps the plug into an internal rib to make a secure seal. The cross-head feature allows removal with a tool that twists the part out.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTFUPPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
17 results
Product SKUs information
Item Code Price range Availability UNF Metric h H BSP D View
£ 0.0362 - £ 0.0563 Request the lead time here
M24
12.1 mm
18.0 mm
31.8 mm
£ 0.0413 - £ 0.0643 Request the lead time here
1.1/16"
M26
11.0 mm
17.0 mm
31.6 mm
£ 0.0306 - £ 0.0476 Request the lead time here
M18
7.1 mm
7.0 mm
24.0 mm
£ 0.0176 - £ 0.0274 Request the lead time here
1/2"
8.2 mm
13.7 mm
1/4"
17.6 mm
£ 0.0159 - £ 0.0247 Request the lead time here
M10
5.7 mm
9.2 mm
1/8"
14.3 mm
£ 0.03 - £ 0.0467 Request the lead time here
7/8"
9.8 mm
13.7 mm
5/8"
27.5 mm
£ 0.029 - £ 0.0452 Request the lead time here
9/16"
M14
5.0 mm
10.0 mm
18.8 mm
£ 0.0853 - £ 0.0947 Request the lead time here
11.0 mm
16.0 mm
2"
67.8 mm
£ 0.0244 - £ 0.0379 Request the lead time here
7/16"
6.0 mm
12.0 mm
15.8 mm
£ 0.0306 - £ 0.0476 Request the lead time here
11/16"
7.2 mm
13.1 mm
24.0 mm
£ 0.0345 - £ 0.0383 Request the lead time here
11.0 mm
17.0 mm
3/4"
31.6 mm
£ 0.0195 - £ 0.0304 Request the lead time here
M16
8.0 mm
13.3 mm
3/8"
21.7 mm
£ 0.0456 - £ 0.0709 Request the lead time here
12.8 mm
18.0 mm
1"
37.5 mm
£ 0.03 - £ 0.0467 Request the lead time here
M20
9.4 mm
15.0 mm
1/2"
26.0 mm
£ 0.0537 - £ 0.0835 Request the lead time here
1.3/16"
M30
12.0 mm
18.0 mm
37.5 mm
£ 0.0656 - £ 0.0729 Request the lead time here
10.2 mm
15.0 mm
1.1/4"
49.5 mm
£ 0.0639 - £ 0.071 Request the lead time here
12.7 mm
17.6 mm
1.1/2"
55.0 mm
Easy Fit Plug 31.8 mm LDPE - PCR Green

20751296

Price Range
£ 0.0563 - £ 0.0362

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • h
    12.1 mm
  • H
    18.0 mm
  • Metric
    M24
  • Colour
    Green
Easy Fit Plug 31.6 mm LDPE - PCR Green

20751197

Price Range
£ 0.0643 - £ 0.0413

Stock Levels
Request the lead time here
Attributes
  • D
    31.6 mm
  • h
    11.0 mm
  • H
    17.0 mm
  • Metric
    M26
  • UNF
    1.1/16"
Easy Fit Plug 24.0 mm LDPE - PCR Green

20751272

Price Range
£ 0.0476 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • h
    7.1 mm
  • H
    7.0 mm
  • Metric
    M18
  • Colour
    Green
Easy Fit Plug 17.6 mm LDPE - PCR Green

20751234

Price Range
£ 0.0274 - £ 0.0176

Stock Levels
Request the lead time here
Attributes
  • D
    17.6 mm
  • h
    8.2 mm
  • H
    13.7 mm
  • UNF
    1/2"
  • BSP
    1/4"
Easy Fit Plug 14.3 mm LDPE - PCR Green

20751241

Price Range
£ 0.0247 - £ 0.0159

Stock Levels
Request the lead time here
Attributes
  • D
    14.3 mm
  • h
    5.7 mm
  • H
    9.2 mm
  • Metric
    M10
  • BSP
    1/8"
Easy Fit Plug 27.5 mm LDPE - PCR Green

20751333

Price Range
£ 0.0467 - £ 0.03

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • h
    9.8 mm
  • H
    13.7 mm
  • UNF
    7/8"
  • BSP
    5/8"
Easy Fit Plug 18.8 mm LDPE - PCR Green

20751265

Price Range
£ 0.0452 - £ 0.029

Stock Levels
Request the lead time here
Attributes
  • D
    18.8 mm
  • h
    5.0 mm
  • H
    10.0 mm
  • Metric
    M14
  • UNF
    9/16"
Easy Fit Plug 67.8 mm LDPE - PCR Green

20751289

Price Range
£ 0.0947 - £ 0.0853

Stock Levels
Request the lead time here
Attributes
  • D
    67.8 mm
  • h
    11.0 mm
  • H
    16.0 mm
  • BSP
    2"
  • Colour
    Green
Easy Fit Plug 15.8 mm LDPE - PCR Green

20751340

Price Range
£ 0.0379 - £ 0.0244

Stock Levels
Request the lead time here
Attributes
  • D
    15.8 mm
  • h
    6.0 mm
  • H
    12.0 mm
  • UNF
    7/16"
  • Colour
    Green
Easy Fit Plug 24.0 mm LDPE - PCR Green

20751258

Price Range
£ 0.0476 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • h
    7.2 mm
  • H
    13.1 mm
  • UNF
    11/16"
  • Colour
    Green
Easy Fit Plug 31.6 mm LDPE - PCR Green

20751302

Price Range
£ 0.0383 - £ 0.0345

Stock Levels
Request the lead time here
Attributes
  • D
    31.6 mm
  • h
    11.0 mm
  • H
    17.0 mm
  • BSP
    3/4"
  • Colour
    Green
Easy Fit Plug 21.7 mm LDPE - PCR Green

20751319

Price Range
£ 0.0304 - £ 0.0195

Stock Levels
Request the lead time here
Attributes
  • D
    21.7 mm
  • h
    8.0 mm
  • H
    13.3 mm
  • Metric
    M16
  • BSP
    3/8"
Easy Fit Plug 37.5 mm LDPE - PCR Green

20751180

Price Range
£ 0.0709 - £ 0.0456

Stock Levels
Request the lead time here
Attributes
  • D
    37.5 mm
  • h
    12.8 mm
  • H
    18.0 mm
  • BSP
    1"
  • Colour
    Green
Easy Fit Plug 26.0 mm LDPE - PCR Green

20751227

Price Range
£ 0.0467 - £ 0.03

Stock Levels
Request the lead time here
Attributes
  • D
    26.0 mm
  • h
    9.4 mm
  • H
    15.0 mm
  • Metric
    M20
  • BSP
    1/2"
Easy Fit Plug 37.5 mm LDPE - PCR Green

20751326

Price Range
£ 0.0835 - £ 0.0537

Stock Levels
Request the lead time here
Attributes
  • D
    37.5 mm
  • h
    12.0 mm
  • H
    18.0 mm
  • Metric
    M30
  • UNF
    1.3/16"
Easy Fit Plug 49.5 mm LDPE - PCR Green

20751210

Price Range
£ 0.0729 - £ 0.0656

Stock Levels
Request the lead time here
Attributes
  • D
    49.5 mm
  • h
    10.2 mm
  • H
    15.0 mm
  • BSP
    1.1/4"
  • Colour
    Green
Easy Fit Plug 55.0 mm LDPE - PCR Green

20751203

Price Range
£ 0.071 - £ 0.0639

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • h
    12.7 mm
  • H
    17.6 mm
  • BSP
    1.1/2"
  • Colour
    Green