These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.
Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.
Each plug covers a range of different thread sizes and styles.
Material: LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | h | H | D | Thread Standard | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
12517 | £ 0.0515 - £ 0.1401 | 92099 In stock |
7/8-14
|
Blue
|
0.409 in
10.4 mm
|
|
1.047 in
26.6 mm
|
UNF Threads
|
1
|
|
£ 0.3543 - £ 0.8259 | Request the lead time here |
1-5/8
|
Yellow
|
0.461 in
11.7 mm
|
|
|
UNF Threads
|
1
|
||
£ 0.0632 - £ 0.1659 | 975 In stock |
|
Red
|
|
|
|
|
2
|
||
£ 0.1473 - £ 0.4038 | Request the lead time here |
1/4
|
Yellow
|
0.22 in
5.6 mm
|
|
|
UNF Threads
|
1
|
||
£ 0.0562 - £ 0.1477 | 5000 In stock |
|
Red
|
|
|
|
|
2
|
||
£ 0.1253 - £ 0.3621 | Request the lead time here |
1
|
Yellow
|
0.291 in
7.4 mm
|
|
|
UNF Threads
|
1
|
||
£ 0.1848 - £ 0.4846 | Request the lead time here |
1-1/4
|
Yellow
|
0.339 in
8.6 mm
|
|
|
UNF Threads
|
1
|
||
£ 0.0674 - £ 0.1902 | 26500 In stock |
1-14
|
Blue
|
0.394 in
10.0 mm
|
|
1.22 in
31.0 mm
|
UNF Threads
|
1
|
||
£ 0.0701 - £ 0.192 | 4360 In stock |
7/8
|
Yellow
|
0.291 in
7.4 mm
|
|
|
UNF Threads
|
1
|
||
£ 0.0421 - £ 0.0912 | 4000 In stock |
|
Red
|
|
|
|
|
2
|
||
£ 0.039 - £ 0.1068 | 27000 In stock |
1/2-20
|
Blue
|
0.276 in
7.0 mm
|
|
0.669 in
17.0 mm
|
UNF Threads
|
1
|
||
12514 | £ 0.0407 - £ 0.1141 | Request the lead time here |
9/16-18
|
Blue
|
0.276 in
7.0 mm
|
|
0.807 in
20.5 mm
|
UNF Threads
|
1
|
|
£ 0.0414 - £ 0.113 | Request the lead time here |
5/8-18
|
Blue
|
0.256 in
6.5 mm
|
|
0.933 in
23.7 mm
|
UNF Threads
|
1
|
||
£ 0.1221 - £ 0.5159 | 4275 In stock |
5/16
|
Yellow
|
0.236 in
6.0 mm
|
|
|
UNF Threads
|
1
|
||
£ 0.1238 - £ 0.3256 | Request the lead time here |
|
Red
|
|
|
|
|
2
|
||
£ 0.0547 - £ 0.1425 | 3215 In stock |
1/2
|
Yellow
|
0.272 in
6.9 mm
|
|
|
UNF Threads
|
1
|
||
£ 0.1354 - £ 0.2788 | Request the lead time here |
1-1/16-12
|
Yellow
|
0.291 in
7.4 mm
|
|
|
UNF Threads
|
1
|
||
12512 | £ 0.039 - £ 0.1099 | 600 In stock |
7/16-20
|
Blue
|
0.276 in
7.0 mm
|
|
0.61 in
15.5 mm
|
UNF Threads
|
1
|
|
£ 0.0658 - £ 0.1722 | Request the lead time here |
13/16
|
Yellow
|
0.291 in
7.4 mm
|
|
|
UNF Threads
|
1
|
||
£ 0.0643 - £ 0.1696 | Request the lead time here |
3/4
|
Yellow
|
0.291 in
7.4 mm
|
|
|
UNF Threads
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue