Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
59 results
Product SKUs information
Item Code Price range Availability Thread Size Colour h H D Thread Standard Type View
£ 0.0901 - £ 0.2295 500 In stock
M22;7/8";7/8"5/8"
Red
5.0 mm
17.0 mm
25.8 mm
UNF Threads
3
£ 0.0732 - £ 0.1868 Request the lead time here
M18;3/4";3/4";1/2"
Red
16.5 mm
21.5 mm
UNF Threads
3
£ 0.0594 - £ 0.1519 Request the lead time here
M12,M13,M14;1/2";1/2";1/4"
Red
5.0 mm
17.0 mm
13.1 mm
UNF Threads
3
12368 £ 0.1175 - £ 0.3022 3700 In stock
M28;1-1/8";7/8"
Red
7.0 mm
19.0 mm
32.7 mm
UNF Threads
3
12622 £ 0.1625 - £ 0.4168 400 In stock
M36;1-1/2",1-3/8";1-1/8"
Red
5.0 mm
17.0 mm
39.7 mm
UNF Threads
3
£ 0.0701 - £ 0.192 4360 In stock
7/8
Yellow
7.4 mm
UNF Threads
1
£ 0.0618 - £ 0.1623 1800 In stock
11/16
Yellow
7.4 mm
UNF Threads
1
£ 0.0643 - £ 0.1696 Request the lead time here
3/4
Yellow
7.4 mm
UNF Threads
1
12517 £ 0.0515 - £ 0.1401 92099 In stock
7/8-14
Blue
10.4 mm
26.6 mm
UNF Threads
1
£ 0.1486 - £ 0.4168 2699 In stock
3/8
Yellow
6.0 mm
UNF Threads
1
£ 0.0658 - £ 0.1722 Request the lead time here
13/16
Yellow
7.4 mm
UNF Threads
1
£ 0.1354 - £ 0.2788 Request the lead time here
1-1/16-12
Yellow
7.4 mm
UNF Threads
1
£ 0.1253 - £ 0.3621 Request the lead time here
1
Yellow
7.4 mm
UNF Threads
1
£ 0.1221 - £ 0.5159 4275 In stock
5/16
Yellow
6.0 mm
UNF Threads
1
£ 0.0547 - £ 0.1425 3215 In stock
1/2
Yellow
6.9 mm
UNF Threads
1
£ 0.3543 - £ 0.8259 Request the lead time here
1-5/8
Yellow
11.7 mm
UNF Threads
1
£ 0.058 - £ 0.1521 6000 In stock
5/8
Yellow
7.4 mm
UNF Threads
1
£ 0.4627 - £ 1.2116 460 In stock
1-7/8
Yellow
11.7 mm
UNF Threads
1
£ 0.039 - £ 0.1068 27000 In stock
1/2-20
Blue
7.0 mm
17.0 mm
UNF Threads
1
£ 0.0414 - £ 0.113 Request the lead time here
5/8-18
Blue
6.5 mm
23.7 mm
UNF Threads
1
  • of 3
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12366

Price Range
£ 0.2295 - £ 0.0901

Stock Levels
500 In stock
Attributes
  • D
    25.8 mm
  • d
    22.4 mm
  • h
    5.0 mm
  • Thread Size
    M22;7/8";7/8"5/8"
  • Thread Standard
    BSP Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10314

Price Range
£ 0.1868 - £ 0.0732

Stock Levels
Request the lead time here
Attributes
  • D
    21.5 mm
  • d
    18.3 mm
  • Thread Size
    M18;3/4";3/4";1/2"
  • Thread Standard
    Metric Threads
  • Thread Standard
    JIC Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12363

Price Range
£ 0.1519 - £ 0.0594

Stock Levels
Request the lead time here
Attributes
  • D
    13.1 mm
  • d
    13.1 mm
  • h
    5.0 mm
  • Thread Size
    M12,M13,M14;1/2";1/2";1/4"
  • Thread Standard
    UNF Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12368

Price Range
£ 0.3022 - £ 0.1175

Stock Levels
3700 In stock
Attributes
  • D
    32.7 mm
  • d
    27.9 mm
  • h
    7.0 mm
  • Thread Size
    M28;1-1/8";7/8"
  • Thread Standard
    BSP Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12622

Price Range
£ 0.4168 - £ 0.1625

Stock Levels
400 In stock
Attributes
  • D
    39.7 mm
  • d
    35.7 mm
  • h
    5.0 mm
  • Thread Size
    M36;1-1/2",1-3/8";1-1/8"
  • Thread Standard
    BSP Threads
Snap Fit Plug UNF 7/8" UNF Yellow LDPE

I-7/8

Price Range
£ 0.192 - £ 0.0701

Stock Levels
4360 In stock
Attributes
  • d
    20.3 mm
  • h
    7.4 mm
  • Thread Size
    7/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 11/16" UNF Yellow LDPE

I-11/16

Price Range
£ 0.1623 - £ 0.0618

Stock Levels
1800 In stock
Attributes
  • d
    15.5 mm
  • h
    7.4 mm
  • Thread Size
    11/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 3/4" UNF Yellow LDPE

I-3/4

Price Range
£ 0.1696 - £ 0.0643

Stock Levels
Request the lead time here
Attributes
  • d
    17.2 mm
  • h
    7.4 mm
  • Thread Size
    3/4
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 7/8" x 14 UNF/JIC Blue LDPE

12517

Price Range
£ 0.1401 - £ 0.0515

Stock Levels
92099 In stock
Attributes
  • D
    26.6 mm
  • d
    20.3 mm
  • h
    10.4 mm
  • Thread Size
    7/8-14
  • Thread Standard
    JIC Threads
Snap Fit Plug UNF 3/8" UNF Yellow LDPE

I-3/8

Price Range
£ 0.4168 - £ 0.1486

Stock Levels
2699 In stock
Attributes
  • d
    8.2 mm
  • h
    6.0 mm
  • Thread Size
    3/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 13/16" UNF Yellow LDPE

I-13/16

Price Range
£ 0.1722 - £ 0.0658

Stock Levels
Request the lead time here
Attributes
  • d
    18.6 mm
  • h
    7.4 mm
  • Thread Size
    13/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-1/16-12" UNF Yellow LDPE

I-1-1/16

Price Range
£ 0.2788 - £ 0.1354

Stock Levels
Request the lead time here
Attributes
  • d
    24.7 mm
  • h
    7.4 mm
  • Thread Size
    1-1/16-12
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1" UNF Yellow LDPE

I-1

Price Range
£ 0.3621 - £ 0.1253

Stock Levels
Request the lead time here
Attributes
  • d
    23.4 mm
  • h
    7.4 mm
  • Thread Size
    1
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 5/16" UNF Yellow LDPE

I-5/16

Price Range
£ 0.5159 - £ 0.1221

Stock Levels
4275 In stock
Attributes
  • d
    6.7 mm
  • h
    6.0 mm
  • Thread Size
    5/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1/2" UNF Yellow LDPE

I-1/2

Price Range
£ 0.1425 - £ 0.0547

Stock Levels
3215 In stock
Attributes
  • d
    11.1 mm
  • h
    6.9 mm
  • Thread Size
    1/2
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-5/8" UNF Yellow LDPE

I-1-5/8

Price Range
£ 0.8259 - £ 0.3543

Stock Levels
Request the lead time here
Attributes
  • d
    38.7 mm
  • h
    11.7 mm
  • Thread Size
    1-5/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 5/8" UNF Yellow LDPE

I-5/8

Price Range
£ 0.1521 - £ 0.058

Stock Levels
6000 In stock
Attributes
  • d
    14.2 mm
  • h
    7.4 mm
  • Thread Size
    5/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-7/8" UNF Yellow LDPE

I-1-7/8

Price Range
£ 1.2116 - £ 0.4627

Stock Levels
460 In stock
Attributes
  • d
    45.1 mm
  • h
    11.7 mm
  • Thread Size
    1-7/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1/2” x 20 UNF/JIC Blue LDPE

12513

Price Range
£ 0.1068 - £ 0.039

Stock Levels
27000 In stock
Attributes
  • D
    17.0 mm
  • d
    11.0 mm
  • h
    7.0 mm
  • Thread Size
    1/2-20
  • Thread Standard
    JIC Threads
Snap Fit Plug UNF 5/8" x 18 UNF/JIC Blue LDPE

12515

Price Range
£ 0.113 - £ 0.0414

Stock Levels
Request the lead time here
Attributes
  • D
    23.7 mm
  • d
    14.3 mm
  • h
    6.5 mm
  • Thread Size
    5/8-18
  • Thread Standard
    JIC Threads