Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
An array of Metal & Plastic Catch & Strikers are available in the hardware range. Different material options are available with Strikers made in Natural POM, Plated Steel, and Nylon and Catches made in variations of Nylon. The striker is mounted with the striker base and screwed into the door or mounted to the outside of a removable panel. The catch is designed for mounting either in wood cabinets or into a panel
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Depth | Maximum Removable Panel Hole Diameter | Maximum Fixed Panel Hole Diameter | Closed Height | Head Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2097 - £ 0.4624 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
|
0.413 in
10.5 mm
|
0.157 in
4.0 mm
|
2
|
||
| £ 0.2097 - £ 0.4624 | Request the lead time here |
0.433 in
11.0 mm
|
|
|
|
0.413 in
10.5 mm
|
0.236 in
6.0 mm
|
1
|
||
| £ 0.265 - £ 0.2707 | 13958 In stock |
0.472 in
12.0 mm
|
|
|
|
0.413 in
10.5 mm
|
0.236 in
6.0 mm
|
2
|
||
| £ 0.2097 - £ 0.4624 | 10000 In stock |
0.433 in
11.0 mm
|
|
|
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
1
|
||
| £ 0.2097 - £ 0.4624 | Request the lead time here |
0.433 in
11.0 mm
|
|
|
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
1
|
||
| £ 0.1885 - £ 0.4172 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
2