Menu Search

Snap-in Spacer

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Body Diameter Maximum Panel Thickness Compatible Thread Sizes (All) Hole Size Spacer Length View
MSNE-12M-19 £ 0.1584 - £ 0.1823 Request the lead time here
MSNE-8-01 £ 0.1085 - £ 0.1205 Request the lead time here
£ 0.0985 - £ 0.1095 48000 In stock
£ 0.1378 - £ 0.1585 Request the lead time here
£ 0.1584 - £ 0.1823 21000 In stock
6.7 mm
1.6 mm
#4,2.9mm self tapping screw
4.3 mm
3.2 mm
£ 0.1584 - £ 0.1823 4000 In stock
£ 0.1584 - £ 0.1823 Request the lead time here
£ 0.1584 - £ 0.1823 4000 In stock
£ 0.1297 - £ 0.1441 Request the lead time here
£ 0.1584 - £ 0.1823 4000 In stock
£ 0.1584 - £ 0.1823 6700 In stock
£ 0.1378 - £ 0.1585 3698 In stock
£ 0.1378 - £ 0.1585 Request the lead time here
£ 0.1584 - £ 0.1823 1000 In stock
£ 0.1405 - £ 0.1562 4000 In stock
£ 0.1584 - £ 0.1823 Request the lead time here
£ 0.107 - £ 0.1189 1000 In stock
£ 0.1584 - £ 0.1823 Request the lead time here
£ 0.1201 - £ 0.1334 Request the lead time here
£ 0.1005 - £ 0.1117 29200 In stock
  • of 2
Spacer Nut 12.0 mm (L) Nylon Natural

MSNE-12M-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
Request the lead time here
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 12.7 mm (L) Nylon Natural

MSNE-8-01

Price Range
£ 0.1205 - £ 0.1085

Stock Levels
Request the lead time here
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 4.0 mm (L) Nylon Natural

MSNE-4M-01

Price Range
£ 0.1095 - £ 0.0985

Stock Levels
48000 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 15.9 mm (L) Nylon Natural

MSNE-10-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
Request the lead time here
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 3.2 mm (L) Nylon Natural

MSNE-2-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
21000 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Compatible Thread Sizes (All)
    #4,2.9mm self tapping screw
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
Spacer Nut 15.9 mm (L) Nylon Natural

MSNE-10-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
4000 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 9.5 mm (L) Nylon Natural

MSNE-6-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
Request the lead time here
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 4.8 mm (L) Nylon Natural

MSNE-3-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
4000 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 4.8 mm (L) Nylon Natural

MSNE-3-01

Price Range
£ 0.1441 - £ 0.1297

Stock Levels
Request the lead time here
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 4.0 mm (L) Nylon Natural

MSNE-4M-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
4000 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 8.0 mm (L) Nylon Natural

MSNE-5-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
6700 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 25.4 mm (L) Nylon Natural

MSNE-16-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
3698 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 19.1 mm (L) Nylon Natural

MSNE-12-01

Price Range
£ 0.1585 - £ 0.1378

Stock Levels
Request the lead time here
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 12.7 mm (L) Nylon Natural

MSNE-8-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
1000 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 10.0 mm (L) Nylon Natural

MSNE-10M-01

Price Range
£ 0.1562 - £ 0.1405

Stock Levels
4000 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 8.0 mm (L) Nylon Natural

MSNE-8M-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
Request the lead time here
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 9.5 mm (L) Nylon Natural

MSNE-6-01

Price Range
£ 0.1189 - £ 0.107

Stock Levels
1000 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 19.1 mm (L) Nylon Natural

MSNE-12-19

Price Range
£ 0.1823 - £ 0.1584

Stock Levels
Request the lead time here
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Spacer Nut 3.2 mm (L) Nylon Natural

MSNE-2-01

Price Range
£ 0.1334 - £ 0.1201

Stock Levels
Request the lead time here
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Spacer Nut 6.0 mm (L) Nylon Natural

MSNE-6M-01

Price Range
£ 0.1117 - £ 0.1005

Stock Levels
29200 In stock
Attributes
  • Head Shape
    Round
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790