Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Body Diameter | Maximum Panel Thickness | Compatible Thread Sizes (All) | Hole Size | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1405 - £ 0.1562 | 4000 In stock |
|
|
|
|
|
||
£ 0.1378 - £ 0.1585 | 3698 In stock |
|
|
|
|
|
||
£ 0.1584 - £ 0.1823 | 21000 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.126 in
3.2 mm
|
||
£ 0.1584 - £ 0.1823 | 6700 In stock |
|
|
|
|
|
||
£ 0.1584 - £ 0.1823 | 4000 In stock |
|
|
|
|
|
||
£ 0.1584 - £ 0.1823 | 1000 In stock |
|
|
|
|
|
||
£ 0.1584 - £ 0.1823 | Request the lead time here |
|
|
|
|
|
||
£ 0.1297 - £ 0.1441 | Request the lead time here |
|
|
|
|
|
||
£ 0.107 - £ 0.1189 | 1000 In stock |
|
|
|
|
|
||
£ 0.1378 - £ 0.1585 | Request the lead time here |
|
|
|
|
|
||
£ 0.1584 - £ 0.1823 | 4000 In stock |
|
|
|
|
|
||
£ 0.1201 - £ 0.1334 | Request the lead time here |
|
|
|
|
|
||
£ 0.1584 - £ 0.1823 | Request the lead time here |
|
|
|
|
|
||
£ 0.1378 - £ 0.1585 | Request the lead time here |
|
|
|
|
|
||
£ 0.1378 - £ 0.1585 | 9000 In stock |
|
|
|
|
|
||
MSNE-4-01 | £ 0.1005 - £ 0.1117 | 5000 In stock |
|
|
|
|
|
|
£ 0.1217 - £ 0.1352 | 8000 In stock |
|
|
|
|
|
||
£ 0.1584 - £ 0.1823 | 3000 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.252 in
6.4 mm
|
||
£ 0.1584 - £ 0.1823 | 1000 In stock |
|
|
|
|
|
||
£ 0.0985 - £ 0.1095 | 48000 In stock |
|
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue