Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.5726 - £ 1.9108 | 10000 In stock |
0.311 in
7.9 mm
|
|
M8
|
|
|
1
|
||
| £ 0.1305 - £ 0.1332 | 18000 In stock |
0.276 in
7.0 mm
|
|
M6
|
|
|
1
|
||
| £ 0.2877 - £ 0.299 | 315 In stock |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
| Request the lead time here |
1.083 in
27.5 mm
|
|
M24
|
|
|
1
|
|||
| £ 0.2877 - £ 0.299 | 8956 In stock |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.1343 - £ 0.1372 | 6500 In stock |
0.472 in
12.0 mm
|
|
M6
|
|
|
1
|
||
| £ 0.4365 - £ 0.4549 | 489 In stock |
0.512 in
13.0 mm
|
|
M12
|
|
|
1
|
||
| £ 0.5726 - £ 0.5839 | 18472 In stock |
0.213 in
5.4 mm
|
|
M6
|
|
|
1
|
||
| £ 0.4606 - £ 1.568 | 9200 In stock |
0.276 in
7.0 mm
|
0.531 in
13.5 mm
|
M6
|
0.063 in
1.6 mm
|
|
2
|
||
| £ 0.1305 - £ 0.1332 | 500 In stock |
0.276 in
7.0 mm
|
|
M6
|
|
|
1
|
||
| £ 0.2012 - £ 0.2097 | 79 In stock |
0.433 in
11.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.883 - £ 0.9199 | 8050 In stock |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| £ 0.1274 - £ 0.1299 | 4074 In stock |
0.354 in
9.0 mm
|
|
M6
|
|
|
2
|
||
| £ 0.2962 - £ 0.3075 | 18056 In stock |
0.551 in
14.0 mm
|
|
M10
|
|
|
2
|
||
| £ 0.9922 - £ 1.0333 | Request the lead time here |
1.417 in
36.0 mm
|
|
M16
|
|
|
2
|
||
| £ 0.2182 - £ 0.2268 | 698 In stock |
0.63 in
16.0 mm
|
|
M8
|
|
|
1
|
||
| £ 1.1637 - £ 1.2119 | 9249 In stock |
0.945 in
24.0 mm
|
|
M20
|
|
|
1
|
||
| 4100 In stock |
0.669 in
17.0 mm
|
|
M12
|
|
|
2
|
|||
| Request the lead time here |
0.933 in
23.7 mm
|
|
M20
|
|
|
1
|
|||
| Request the lead time here |
1.165 in
29.6 mm
|
1.673 in
42.5 mm
|
M22
|
0.118 in
3.0 mm
|
|
2
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue