Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Snap Rings are made from Nylon, and come in two different types; Snap Rings and Snap Ring Washers. Frequently used in combination with Ratchet Rivets (commonly known as Assembly Clips), when the compatible hole is 5.5mm in diameter.
When Snap Rings, also named Ratchet Rings, are used with Ratchet Rivet Clips, the fixing range is increased, and this enables the full rivet fixing length to be used. This combination is ideal for joining very thin applications.
The Snap Ring Washer, also named Ratchet Washers, can be used together with both a Snap Ring and Ratchet Rivet - this results in greater surface support for softer materials and for larger hole sizes. This combination is suitable for rotating applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Overall Thickness | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1071 - £ 0.1094 | 49000 In stock |
Snap Ring
|
0.217 in
5.5 mm
|
Natural
|
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
||
| £ 0.1016 - £ 0.1036 | Request the lead time here |
Snap Ring Washer
|
0.217 in
5.5 mm
|
Natural
|
0.083 in
2.1 mm
|
0.717 in
18.2 mm
|
||
| £ 0.1071 - £ 0.1094 | 1500 In stock |
Snap Ring
|
0.217 in
5.5 mm
|
Red
|
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
||
| £ 0.1071 - £ 0.1094 | 1000 In stock |
Snap Ring
|
0.217 in
5.5 mm
|
Black
|
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
||
| £ 0.1016 - £ 0.1036 | Request the lead time here |
Snap Ring Washer
|
0.217 in
5.5 mm
|
Red
|
0.083 in
2.1 mm
|
0.717 in
18.2 mm
|
||
| £ 0.1016 - £ 0.1036 | 500 In stock |
Snap Ring Washer
|
0.217 in
5.5 mm
|
Yellow
|
0.083 in
2.1 mm
|
0.717 in
18.2 mm
|
||
| £ 0.1016 - £ 0.1036 | Request the lead time here |
Snap Ring Washer
|
0.217 in
5.5 mm
|
Black
|
0.083 in
2.1 mm
|
0.717 in
18.2 mm
|
||
| £ 0.1016 - £ 0.1036 | Request the lead time here |
Snap Ring Washer
|
0.217 in
5.5 mm
|
Blue
|
0.083 in
2.1 mm
|
0.717 in
18.2 mm
|
||
| £ 0.1016 - £ 0.1036 | 2000 In stock |
Snap Ring Washer
|
0.217 in
5.5 mm
|
Grey
|
0.083 in
2.1 mm
|
0.717 in
18.2 mm
|
||
| £ 0.1071 - £ 0.1094 | Request the lead time here |
Snap Ring
|
0.217 in
5.5 mm
|
Grey
|
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
||
| £ 0.1045 - £ 0.1067 | Request the lead time here |
Snap Ring
|
0.217 in
5.5 mm
|
Blue
|
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue