Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.
The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.
Series Code :SR1990
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Male Clip Shank Length | Maximum Compatible Panel Thickness | Compatible Hole Diameter Range | Female Washer Stem Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.1214 - £ 0.1266 | 240 In stock |
Black
|
LDPE;PP
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
||
£ 0.1875 - £ 0.1875 | Request the lead time here |
White
|
LDPE
|
0.118 in
3.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.1778 - £ 0.1862 | Request the lead time here |
Black
|
LDPE;PP
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||
8502440908VR | £ 0.1945 - £ 0.2028 | 900 In stock |
White
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
|
8502260901VR | £ 0.1848 - £ 0.1848 | Request the lead time here |
Black
|
LDPE;PP
|
0.157 in
4.0 mm
|
0.866 in
22.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
|
8501150908VR | £ 0.1163 - £ 0.1163 | Request the lead time here |
White
|
LDPE;PP
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
|
£ 0.1987 - £ 0.1987 | Request the lead time here |
White
|
LDPE;PP
|
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.1723 - £ 0.1723 | Request the lead time here |
Black
|
LDPE;PP
|
|
0.394 in
10.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||
8501160908VR | £ 0.1778 - £ 0.1862 | Request the lead time here |
White
|
LDPE;PP
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
|
£ 0.207 - £ 0.2153 | 940 In stock |
White
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.811 in
46.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.1214 - £ 0.1266 | Request the lead time here |
White
|
LDPE;PP
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
||
£ 0.1163 - £ 0.1163 | Request the lead time here |
Black
|
LDPE;PP
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
||
£ 0.207 - £ 0.2153 | Request the lead time here |
Black
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.811 in
46.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.1945 - £ 0.2028 | Request the lead time here |
Black
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.1653 - £ 0.1723 | Request the lead time here |
White
|
LDPE;PP
|
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.1289 - £ 0.1343 | Request the lead time here |
Transparent
|
LDPE;PP
|
1.102 in
28.0 mm
|
0.866 in
22.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.1209 - £ 0.1259 | Request the lead time here |
Transparent
|
LDPE;PP
|
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||
£ 0.1135 - £ 0.1135 | Request the lead time here |
Transparent
|
LDPE;PP
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
||
£ 0.138 - £ 0.1431 | Request the lead time here |
Transparent
|
LDPE;PP
|
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.1514 - £ 0.157 | Request the lead time here |
Transparent
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.811 in
46.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue