Menu Search

Snap-Together Rivets - Male/Female Ratchet

In stock

Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.

The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colours include; Natural, Black, White and High Clarity (Transparent).


Series Code :SR1990

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
29 results
Product SKUs information
Item Code Price range Availability Colour Material Male Clip Shank Length  Maximum Compatible Panel Thickness Compatible Hole Diameter Range Female Washer Stem Length View
£ 0.1232 - £ 0.1232 Request the lead time here
Transparent
LDPE;PP
22.0 mm
16.0 mm
1.0 - 5.0 mm
8.0 mm
£ 0.1302 - £ 0.1356 200 In stock
Transparent
LDPE;PP
14.0 mm
18.0 mm
8.0 - 20.0 mm
12.0 mm
£ 0.1848 - £ 0.1848 Request the lead time here
White
LDPE;PP
28.0 mm
22.0 mm
8.0 - 20.0 mm
6.0 mm
£ 0.1431 - £ 0.1486 400 In stock
Transparent
LDPE;PP
44.0 mm
40.0 mm
8.0 - 20.0 mm
6.0 mm
£ 0.1903 - £ 0.1987 Request the lead time here
Black
LDPE;PP
28.0 mm
30.0 mm
8.0 - 20.0 mm
12.0 mm
27AMR1252187 £ 0.0865 - £ 0.1068 900 In stock
Natural
Nylon
58.7 mm
55.6 mm
3.1 mm
58.7 mm
£ 0.0708 - £ 0.0874 770 In stock
Natural
Nylon
9.5 mm
7.4 mm
2.4 mm
9.5 mm
£ 0.0539 - £ 0.0665 Request the lead time here
Natural
Nylon
12.7 mm
9.5 mm
2.4 mm
12.7 mm
£ 0.7253 - £ 0.7559 Request the lead time here
Black
LDPE
22.0 mm
10.0 mm
8.0 - 20.0 mm
2.0 mm
  • of 2
Snap-Together Rivet 5.0 mm (DIA) 16.0 mm (PT) LDPE;PP Transparent

8501220900VR

Price Range
£ 0.1232 - £ 0.1232

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    22.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    1.0 - 5.0 mm
  • Compatible Panel Thickness Range
    16.0 mm
Snap-Together Rivet 20.0 mm (DIA) 18.0 mm (PT) LDPE;PP Transparent

8501160900VR

Price Range
£ 0.1356 - £ 0.1302

Stock Levels
200 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Snap-Together Rivet 20.0 mm (DIA) 22.0 mm (PT) LDPE;PP White

8502260908VR

Price Range
£ 0.1848 - £ 0.1848

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Snap-Together Rivet 20.0 mm (DIA) 40.0 mm (PT) LDPE;PP Transparent

8502440900VR

Price Range
£ 0.1486 - £ 0.1431

Stock Levels
400 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    44.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    2.0 - 40.0 mm
Snap-Together Rivet 20.0 mm (DIA) 30.0 mm (PT) LDPE;PP Black

8501260901VR

Price Range
£ 0.1987 - £ 0.1903

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 30.0 mm
Assembly Clip 3.2 mm 55.6 mm 12.7 mm Nylon Natural

27AMR1252187

Price Range
£ 0.1068 - £ 0.0865

Stock Levels
900 In stock
Attributes
  • Male Clip Head Height
    2.5 mm
  • Male Clip Shank Length 
    58.7 mm
  • Male Clip Stem Diameter
    3.1 mm
  • Compatible Hole Diameter Range
    3.1 mm
  • Compatible Panel Thickness Range
    3.2 - 55.6 mm
Assembly Clip 1.8 mm 7.4 mm 9.0 mm Nylon Natural

27AMR0940375

Price Range
£ 0.0874 - £ 0.0708

Stock Levels
770 In stock
Attributes
  • Male Clip Head Height
    1.9 mm
  • Male Clip Shank Length 
    9.5 mm
  • Male Clip Stem Diameter
    2.4 mm
  • Compatible Hole Diameter Range
    2.4 mm
  • Compatible Panel Thickness Range
    1.8 - 7.4 mm
Assembly Clip 1.6 mm 9.5 mm 9.0 mm Nylon Natural

27AMR0940500

Price Range
£ 0.0665 - £ 0.0539

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    1.9 mm
  • Male Clip Shank Length 
    12.7 mm
  • Male Clip Stem Diameter
    2.4 mm
  • Compatible Hole Diameter Range
    2.4 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
Assembly Clip 5.0 mm 10.0 mm 15.0 mm LDPE Black

273152259999

Price Range
£ 0.7559 - £ 0.7253

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    2.0 mm
  • Male Clip Shank Length 
    22.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    5.0 - 10.0 mm